(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Artificial Turf 7.5 mm Pile (Flameproof Specification)

Artificial Turf 7.5 mm Pile (Flameproof Specification)

Standard Unit Price:
8,217,094 IDR
Days to Ship :
12 Day(s)

[Features]
· Fire retardancy conforming product, so can also be used indoors. Fire retardancy license number (E0090224)
[Applications]
· Multi-purpose facilities, sporting facilities, indoor play areas, etc.

Basic Specifications

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    20000
  • Thickness(mm)
    7.5
  • Shape
    Rolled Type
  • Trusco Code
    400-4418
  • Features
    A Flameproof-Compliant Product, so Can Also Be Used Indoors / Flameproof Approval Number (E0090224)
  • Use
    For multi-purpose facilities, sports facilities, indoor amusement centers, etc.
  • Material (Front Surface)
    Polypropylene (PP) 100%
  • Material (lining)
    SBR Coating
  • Mass(g)
    17800
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
8,217,094 IDR

Part Number : WTB-750-91-20
Days to Ship 12 Day(s)
Standard Unit Price 8,217,094 IDR

Specificationtitle

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    20000
  • Thickness(mm)
    7.5
  • Shape
    Rolled Type
  • Trusco Code
    400-4418
  • Features
    A Flameproof-Compliant Product, so Can Also Be Used Indoors / Flameproof Approval Number (E0090224)
  • Use
    For multi-purpose facilities, sports facilities, indoor amusement centers, etc.
  • Material (Front Surface)
    Polypropylene (PP) 100%
  • Material (lining)
    SBR Coating
  • Mass(g)
    17800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)