(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mist Sprinkler, Water Spray Angle 180°

Mist Sprinkler, Water Spray Angle 180°

Standard Unit Price:
190,770 IDR-
Days to Ship :
12 Day(s)

[Features]
· 180° sprinkle angle.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Small-sized sprinkler
  • Maximum allowable operating pressure (Mpa)
    0.3
  • Fixing screw
    R1/2
  • Material
    Polyacetal (POM) ABS Resin
Part Number
Trusco Code

Refine by

  • 420-2911
  • 420-2902
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
420-2902
12 Day(s)
380,000 IDR

Part Number : 576-926
Days to Ship 12 Day(s)
Standard Unit Price 380,000 IDR

Specificationtitle

  • Product Model
    Small-sized sprinkler
  • Maximum allowable operating pressure (Mpa)
    0.3
  • Fixing screw
    R1/2
  • Trusco Code
    420-2902
  • Mass(g)
    14
  • Features
    4-way spraying is possible.
  • Material
    Polyacetal (POM) ABS Resin
420-2911
12 Day(s)
190,770 IDR

Part Number : 576-927
Days to Ship 12 Day(s)
Standard Unit Price 190,770 IDR

Specificationtitle

  • Product Model
    Small-sized sprinkler
  • Maximum allowable operating pressure (Mpa)
    0.3
  • Fixing screw
    R1/2
  • Trusco Code
    420-2911
  • Mass(g)
    10
  • Features
    Atomization is possible.
  • Material
    Polyacetal (POM) ABS Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)