(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Spare Cord of the Nylon Cutter for Strimmer (2-Step Insertion Type)

Spare Cord of the Nylon Cutter for Strimmer (2-Step Insertion Type)

Standard Unit Price:
304,615 IDR
Days to Ship :
8 Day(s) or more

Simple structure: just insert. For trimming the edges of walls, fences and electric fences, etc.

Basic Specifications

  • Trusco Code
    419-5426
  • Number of Pieces Per Pack(Nos.)
    30
  • Mass(g)
    54
  • Features
    Simply insert to set up.
  • Use
    For mowing the edges of walls, fences, electric fences, etc.
  • Material
    Nylon
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
304,615 IDR

Part Number : 90542
Days to Ship 8 Day(s) or more
Standard Unit Price 304,615 IDR

Specificationtitle

  • Trusco Code
    419-5426
  • Number of Pieces Per Pack(Nos.)
    30
  • Mass(g)
    54
  • Features
    Simply insert to set up.
  • Use
    For mowing the edges of walls, fences, electric fences, etc.
  • Material
    Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)