(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ultra Rosso G Spare Blade

Ultra Rosso G Spare Blade

Standard Unit Price:
590,308 IDR
Days to Ship :
1 Day(s)

The serrated blades allow for slip-free stable cutting. Recess at the base of the blades can be used to cut wire. (Up to No. 16 annealed wire) Includes soft cushion to absorb shock. Strong grip made from resin that contains glass fibers and also uses elastomer resin, allowing it to be gripped comfortably in the hand without slipping.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Replacement Blade
  • Blade Length(mm)
    45
  • Trusco Code
    409-4913
  • Mass(g)
    100
  • Features
    The serrated blade can cut without slipping. The notch at the base of the blade is used to cut wire (smooth wire up to #16). Fitted with a soft cushion for shock absorption. Grip is made of glass fiber filled resin for strength, and because it is also coated with a rubbery resin, it fits well into one's hand without slipping.
  • Material (blade)
    High Grade Carbon Blade Tool Steel, High Grade Fluorine Processing
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
1 Day(s)
590,308 IDR

Part Number : TS-66-K
Days to Ship 1 Day(s)
Standard Unit Price 590,308 IDR

Specificationtitle

  • Product Type
    Replacement Blade
  • Blade Length(mm)
    45
  • Trusco Code
    409-4913
  • Mass(g)
    100
  • Features
    The serrated blade can cut without slipping. The notch at the base of the blade is used to cut wire (smooth wire up to #16). Fitted with a soft cushion for shock absorption. Grip is made of glass fiber filled resin for strength, and because it is also coated with a rubbery resin, it fits well into one's hand without slipping.
  • Material (blade)
    High Grade Carbon Blade Tool Steel, High Grade Fluorine Processing