(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rechargeable Type LED Search Light Oruka

Rechargeable Type LED Search Light Oruka

Standard Unit Price:
836,923 IDR
Days to Ship :
Quote

[Features]
· Compact, rechargeable type LED search light.
· A type that can be plugged into an outlet on the main body (plug-in rechargeable type).
· With charge indicator lamp.
· AC adapter is not required.

Basic Specifications

  • Product Type
    LED Type
  • Type
    Handset Type
  • Maximum Lighting Time (h)
    2
  • Power Supply
    Rechargeable Battery
  • Total Luminous Flux(lm)
    50
  • Outer Diameter(mm)
    45
  • Overall Length(mm)
    159
  • Mass(g)
    140
  • Material
    ABS Resin
  • Accessory
    Strap
  • Charge time
    Approximately 4 hours
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Collar

Refine by

  • Pink
  • White
  • Clear
Trusco Code

Refine by

  • 408-7054
  • 408-7046
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Pink
408-7046
Quote
836,923 IDR

Part Number : CSL-P
Days to Ship Quote
Standard Unit Price 836,923 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Handset Type
  • Maximum Lighting Time (h)
    2
  • Power Supply
    Rechargeable Battery
  • Total Luminous Flux(lm)
    50
  • Outer Diameter(mm)
    45
  • Overall Length(mm)
    159
  • Collar
    Pink
  • Trusco Code
    408-7046
  • Mass(g)
    140
  • Material
    ABS Resin
  • Accessory
    Strap
  • Charge time
    Approximately 4 hours
1 pc.
White
408-7054
Quote
836,923 IDR

Part Number : CSL-W
Days to Ship Quote
Standard Unit Price 836,923 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Handset Type
  • Maximum Lighting Time (h)
    2
  • Power Supply
    Rechargeable Battery
  • Total Luminous Flux(lm)
    50
  • Outer Diameter(mm)
    45
  • Overall Length(mm)
    159
  • Collar
    White
  • Trusco Code
    408-7054
  • Mass(g)
    140
  • Material
    ABS Resin
  • Accessory
    Strap
  • Charge time
    Approximately 4 hours

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)