(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Station Type Foam Cutter (HC-650F)

Station Type Foam Cutter HC-650F

Click this image to zoom it.

Move the mouse over the image to zoom

  • Station Type Foam Cutter
  • Station Type Foam Cutter

[Features]
· Lightweight design focusing on workability and operability.
· Since styrofoam is fused into the heater line, minute trash does not emerge and the cut surface is clean.
· Block shaped Styrofoam can be cut and processed easily.
[Applications]
· For cutting Styrofoam.

Part Number

Configured Part Number is shown.

HC-650F

Part Number
HC-650F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPower Consumption
(W)
Effective length of blade
(mm)
Cutting Depth
(mm)
Trusco Code Mass
(g)

10,424,615 IDR

1 Piece(s) 8 Day(s) or more 80650250442-95083000

Loading...

  1. 1

Basic Information

Product Type Heat Cutter Power Supply(V) AC100 Features 1 Lightweight design focusing on workability and operability.
Features 2 Since styrofoam is fused into the heater line, minute trash does not emerge and the cut surface is clean. Features 3 Block shaped Styrofoam can be cut and processed easily. Heater Wire Diameter 0.5mm
Accessory Heater×2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)