(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hex L-Wrench Set Long (Inch Size)

Hex L-Wrench Set Long (Inch Size)

Standard Unit Price:
1,096,924 IDR
Days to Ship :
12 Day(s)

[Features]
· The hex key is designed so that the intersection of the wrench and the bolt is less than 0.0127 mm.
· By minimizing the intersection of the wrench and the bolt, the wrench and the bolt are hardly damaged.
· By fixing the wrench and bolt as much as possible, higher torque is realized.
· There is no need to worry about the wrench falling apart with a holder having fall prevention function.
· If you turn the bolt while holding the wrench in the holder, you can apply torque with less force.
· When removing the wrench from the holder, twisting the wrench a little and the lock will be unlocked for easy removal.
· "Protenium steel alloy," which is a Bondhus steel material specially formulated for hex key, achieves a strength 20% or more higher than general steel materials.
· Bondhus' unique surface treatment (ProGuard processing) has 5 times the corrosion-resistance of general black oxide coating processing.
[Application]
· Ideal for tightening hex bolts and nuts.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
1,096,924 IDR

Part Number : HLX12B
Days to Ship 12 Day(s)
Standard Unit Price 1,096,924 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(Inch)
    0.05 / 1/4 / 1/8 / 1/16 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16 inches
  • Surface Processing
    Bright Guard Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)