(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hex L- Wrench Set, Short, Black Oxide Coating (Metric Size)

Hex L- Wrench Set, Short, Black Oxide Coating (Metric Size)

Standard Unit Price:
344,000 IDR
Days to Ship :
12 Day(s)

[Features]
· The hex key is designed so that the intersection of the wrench and the bolt is less than 0.0127 mm.
· By minimizing the intersection of the wrench and the bolt, the wrench and the bolt are hardly damaged.
· By fixing the wrench and bolt as much as possible, higher torque is realized.
· There is no need to worry about the wrench falling apart with a holder having fall prevention function.
· If you turn the bolt while holding the wrench in the holder, you can apply torque with less force.
· When removing the wrench from the holder, twisting the wrench a little and the lock will be unlocked for easy removal.
· Bondhus original steel material specially formulated for Torx wrenches, "Protanium steel alloy," is 20% or more stronger than typical steel.
· "ProGuard processing" which is the unique surface processing of Bondhus shows 5 times stronger corrosion-resistance than that of black oxide coating processing.
[Application]
· Ideal for tightening hex bolts and nuts.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
344,000 IDR

Part Number : HLX9MS
Days to Ship 12 Day(s)
Standard Unit Price 344,000 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
  • Surface Processing
    Proguard Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)