(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ballpoint Bit Set

Ballpoint Bit Set

Standard Unit Price:
1,095,385 IDR-
Days to Ship :
12 Day(s)

[Features]
· It is suitable for maintenance of vehicles and machinery.
· It can be inserted into any available socket.
· Plug type bits can be replaced.
· Simply push the bit into the socket with a hammer for solid insertion.
· A special nylon resin is embedded in both sides of the hex.
· It is not installed using screws, so installation is very easy.

Basic Specifications

  • Product Model
    Other
  • Total Length(mm)
    50
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
Part Number
Opposite Side Dimension(mm)

Refine by

  • 3
  • 4
  • 5
  • 6
  • 7
  • 8
  • 9
  • 10
  • Clear
Opposite Side Dimension(Inch)

Refine by

  • 1/8、5/32、3/16、7/32、1/4、5/16、3/8
  • Clear
Set Content

Refine by

  • 1/8, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8 inch
  • 3、4、5、6、7、8、9、10mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
1/8、5/32、3/16、7/32、1/4、5/16、3/8
1/8, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8 inch
12 Day(s)
1,095,385 IDR

Part Number : PHBX7-2C
Days to Ship 12 Day(s)
Standard Unit Price 1,095,385 IDR

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    -
  • Total Length(mm)
    50
  • Opposite Side Dimension(Inch)
    1/8、5/32、3/16、7/32、1/4、5/16、3/8
  • Tip Type
    Ballpoint
  • Set Content
    1/8, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8 inch
  • Surface Processing
    Proguard Processing
3 ~ 10
-
3、4、5、6、7、8、9、10mm
12 Day(s)
1,249,231 IDR

Part Number : PHBX8M-2C
Days to Ship 12 Day(s)
Standard Unit Price 1,249,231 IDR

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    3 ~ 10
  • Total Length(mm)
    50
  • Opposite Side Dimension(Inch)
    -
  • Tip Type
    Ballpoint
  • Set Content
    3、4、5、6、7、8、9、10mm
  • Surface Processing
    Proguard Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)