(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ball End and Power Bit Single Item

Ball End and Power Bit Single Item

Standard Unit Price:
127,847 IDR-
Days to Ship :
12 Day(s) or more

A power bit with a ball end that can turn the bolt even at an angle of 25 degrees specialized for quick temporary fixing.
[Features]
· Due to the ball end shape bit, screwing is smooth and working hours are reduced.
· A bit with an overall length of 76 mm and a square socket of 6.35 mm.
[Application]
· Used by attaching to an electric tool.
· Ideal for use with air tools.

Basic Specifications

  • Product Model
    Other
  • Insertion Angle(mm)
    6.35
  • Total Length(mm)
    76
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing

Details

Part Number
Opposite Side Dimension(mm)

Refine by

  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • 12
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2
12 Day(s)
127,847 IDR

Part Number : BH2MM
Days to Ship 12 Day(s)
Standard Unit Price 127,847 IDR

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    2
  • Insertion Angle(mm)
    6.35
  • Total Length(mm)
    76
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
2.5
Quote
127,847 IDR

Part Number : BH2.5MM
Days to Ship Quote
Standard Unit Price 127,847 IDR

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    2.5
  • Insertion Angle(mm)
    6.35
  • Total Length(mm)
    76
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
3
12 Day(s)
127,847 IDR

Part Number : BH3MM
Days to Ship 12 Day(s)
Standard Unit Price 127,847 IDR

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    3
  • Insertion Angle(mm)
    6.35
  • Total Length(mm)
    76
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
4
12 Day(s)
127,847 IDR

Part Number : BH4MM
Days to Ship 12 Day(s)
Standard Unit Price 127,847 IDR

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    4
  • Insertion Angle(mm)
    6.35
  • Total Length(mm)
    76
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
5
12 Day(s)
155,539 IDR

Part Number : BH5MM
Days to Ship 12 Day(s)
Standard Unit Price 155,539 IDR

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    5
  • Insertion Angle(mm)
    6.35
  • Total Length(mm)
    76
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
6
12 Day(s)
155,539 IDR

Part Number : BH6MM
Days to Ship 12 Day(s)
Standard Unit Price 155,539 IDR

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    6
  • Insertion Angle(mm)
    6.35
  • Total Length(mm)
    76
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
8
12 Day(s)
310,616 IDR

Part Number : BH8MM
Days to Ship 12 Day(s)
Standard Unit Price 310,616 IDR

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    8
  • Insertion Angle(mm)
    6.35
  • Total Length(mm)
    76
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
10
12 Day(s)
347,385 IDR

Part Number : BH10MM
Days to Ship 12 Day(s)
Standard Unit Price 347,385 IDR

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    10
  • Insertion Angle(mm)
    6.35
  • Total Length(mm)
    76
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
12
Quote
438,770 IDR

Part Number : BH12MM
Days to Ship Quote
Standard Unit Price 438,770 IDR

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    12
  • Insertion Angle(mm)
    6.35
  • Total Length(mm)
    76
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)