(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/11/2024 sampai dengan 6:00 pada tanggal 25/11/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (WIB) 25/11/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ball End L-Wrench Short, Single Item (Standard: Metric)

Ball End L-Wrench Short, Single Item (Standard: Metric)

Standard Unit Price:
67,077 IDR-
Days to Ship :
12 Day(s)

High-quality professional type for precision machining. Next generation plating finish Bright Guard TM processing.

[Features]
· The developed ball point can be continuously turned without damaging the wrench or bolt even at 25°

Basic Specifications

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 45
  • 51
  • 58
  • 65
  • 73
  • 83
  • 95
  • 108
  • 125
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 15
  • 18
  • 20
  • 22
  • 26
  • 32
  • 37
  • 44
  • 49
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
45
15
12 Day(s)
67,077 IDR

Part Number : BL1.5SB
Days to Ship 12 Day(s)
Standard Unit Price 67,077 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    45
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    15
  • Material
    Protanium Special Alloy
  • Surface Processing
    Bright Guard Processing
2
51
18
12 Day(s)
67,077 IDR

Part Number : BL2SB
Days to Ship 12 Day(s)
Standard Unit Price 67,077 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    2
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    51
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    18
  • Material
    Protanium Special Alloy
  • Surface Processing
    Bright Guard Processing
2.5
58
20
12 Day(s)
67,077 IDR

Part Number : BL2.5SB
Days to Ship 12 Day(s)
Standard Unit Price 67,077 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    58
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    20
  • Material
    Protanium Special Alloy
  • Surface Processing
    Bright Guard Processing
3
65
22
12 Day(s)
67,077 IDR

Part Number : BL3SB
Days to Ship 12 Day(s)
Standard Unit Price 67,077 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    65
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    22
  • Material
    Protanium Special Alloy
  • Surface Processing
    Bright Guard Processing
4
73
26
12 Day(s)
74,616 IDR

Part Number : BL4SB
Days to Ship 12 Day(s)
Standard Unit Price 74,616 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    73
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    26
  • Material
    Protanium Special Alloy
  • Surface Processing
    Bright Guard Processing
5
83
32
12 Day(s)
74,616 IDR

Part Number : BL5SB
Days to Ship 12 Day(s)
Standard Unit Price 74,616 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    83
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    32
  • Material
    Protanium Special Alloy
  • Surface Processing
    Bright Guard Processing
6
95
37
12 Day(s)
107,077 IDR

Part Number : BL6SB
Days to Ship 12 Day(s)
Standard Unit Price 107,077 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    6
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    95
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    37
  • Material
    Protanium Special Alloy
  • Surface Processing
    Bright Guard Processing
8
108
44
12 Day(s)
145,385 IDR

Part Number : BL8SB
Days to Ship 12 Day(s)
Standard Unit Price 145,385 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    108
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    44
  • Material
    Protanium Special Alloy
  • Surface Processing
    Bright Guard Processing
10
125
49
12 Day(s)
229,231 IDR

Part Number : BL10SB
Days to Ship 12 Day(s)
Standard Unit Price 229,231 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    125
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    49
  • Material
    Protanium Special Alloy
  • Surface Processing
    Bright Guard Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)