(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ball End and L-Wrench Set Long (Standard: Metric)

Ball End and L-Wrench Set Long (Standard: Metric)【1-6 Pieces Per Package】

Standard Unit Price:
382,154 IDR-
Days to Ship :
1 Day(s) or more

[Features]
· Designed so that the gap between the wrench and bolt is 0.0127 mm, very difficult to be stripped and can be used for a long time.
· The developed ball end can be continuously turned without damaging the wrench and bolt even at an angle of 25 degrees.
· There is no need to worry about the wrench falling apart with a holder having fall prevention function.
· If you turn the bolt while holding the wrench in the holder, you can apply torque with less force.
· When removing the wrench from the holder, twisting the wrench a little and the lock will be unlocked for easy removal.
· "Protanium steel alloy" Bondhus steel specially formulated for hex key achieves a strength 20% or higher than that of general steel.
[Application]
· Used for tightening hex bolts and nuts.

Basic Specifications

Details

Catalog

Japanese Only

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • Clear
Set Content

Refine by

  • 1.5, 2, 2.5, 3, 4, 5mm
  • 1.5, 2, 2.5, 3, 4, 5, 6mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5 ~ 5
1.5, 2, 2.5, 3, 4, 5mm
1 Day(s)
382,154 IDR

6 Pieces Per Package

Part Number : BLX6M
Days to Ship 1 Day(s)
Standard Unit Price 382,154 IDR
Quantity 6 Pieces Per Package

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.5 ~ 5
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    1.5, 2, 2.5, 3, 4, 5mm
  • Surface Processing
    Proguard Processing
1.5 ~ 6
1.5, 2, 2.5, 3, 4, 5, 6mm
12 Day(s)
477,693 IDR

Part Number : BLX7M
Days to Ship 12 Day(s)
Standard Unit Price 477,693 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.5 ~ 6
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    1.5, 2, 2.5, 3, 4, 5, 6mm
  • Surface Processing
    Proguard Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●ProGuard processingTM: it has corrosion resistance five times that of ordinary black dye processing.
●You can turn the screw from the angle of 25° maximum.
●The hardness is HRC57 to 61.

Specification

●Set Contents(mm):1.5, 2, 2.5, 3, 4, 5
●Set Contents(piece):6
●SPQ(set):1

Accessories

●BondexTM Patent Holder

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)