(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/11/2024 sampai dengan 6:00 pada tanggal 25/11/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (WIB) 25/11/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stubby Ball End L-Wrench Set Extra Long (Standard: Metric)

Stubby Ball End L-Wrench Set Extra Long (Standard: Metric)

Standard Unit Price:
1,176,923 IDR-
Days to Ship :
12 Day(s)

Short stem wrench for tightening bolts in narrow spaces.
[Features]
· Stubby has short arm significantly shorter than the standard length, to be suitable for work in narrow places where a normal hex key would not reach.

Basic Specifications

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Set Content

Refine by

  • 1.5, 2, 2.5, 3, 4, 5, 6mm
  • 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5 ~ 6
1.5, 2, 2.5, 3, 4, 5, 6mm
12 Day(s)
1,176,923 IDR

Part Number : SBLX7MB
Days to Ship 12 Day(s)
Standard Unit Price 1,176,923 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.5 ~ 6
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    1.5, 2, 2.5, 3, 4, 5, 6mm
  • Surface Processing
    Bright Guard Processing
1.5 ~ 10
1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
12 Day(s)
1,646,154 IDR

Part Number : SBLX9MB
Days to Ship 12 Day(s)
Standard Unit Price 1,646,154 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
  • Surface Processing
    Bright Guard Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)