(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gorilla Grip Set Hexagonal Type mm Size

Gorilla Grip Set Hexagonal Type mm Size

Standard Unit Price:
286,616 IDR-
Days to Ship :
12 Day(s)

[Features]
· The patented groove processing enables taking out the exact blade you need for the job.
· As the grip body can rotate through 180 degrees, work can be continued even in the vicinity of obstacles, without having to take the wrench off the bolt.
· Enables quick work because it can be fixed at 90° and turned.
· It uses a material called FRP that has the strength of more than 40% compared to steel for the grip.
· Bondhus gorilla grip types can be easily distinguished through grip colors.

Basic Specifications

  • Type
    Knife Type
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Surface Processing
    Proguard Processing
  • Supplement
    The main body is made of reinforced plastic, making it both lightweight and strong.
Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • Clear
Set Content

Refine by

  • 1.5, 2, 2.5, 3, 4, 5, 6mm
  • 2, 2.5, 3, 4, 5, 6, 8mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 ~ 8
2, 2.5, 3, 4, 5, 6, 8mm
12 Day(s)
324,616 IDR

Part Number : HF7M
Days to Ship 12 Day(s)
Standard Unit Price 324,616 IDR

Specificationtitle

  • Type
    Knife Type
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2 ~ 8
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    2, 2.5, 3, 4, 5, 6, 8mm
  • Surface Processing
    Proguard Processing
  • Supplement
    The main body is made of reinforced plastic, making it both lightweight and strong.
1.5 ~ 6
1.5, 2, 2.5, 3, 4, 5, 6mm
12 Day(s)
286,616 IDR

Part Number : HF7MS
Days to Ship 12 Day(s)
Standard Unit Price 286,616 IDR

Specificationtitle

  • Type
    Knife Type
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5 ~ 6
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    1.5, 2, 2.5, 3, 4, 5, 6mm
  • Surface Processing
    Proguard Processing
  • Supplement
    The main body is made of reinforced plastic, making it both lightweight and strong.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)