(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Color Guard / L-Wrench Set Extra Long (Unit: mm)

Color Guard / L-Wrench Set Extra Long (Unit: mm)

Standard Unit Price:
1,241,693 IDR
Days to Ship :
12 Day(s)

[Features]
· Allows sizes to be distinguished at a glance.
· By memorizing the color, you do not have to check the size each time you use it.
· Treatment on the wrench surface prevents the color from coming off and helps prevent rust

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
1,241,693 IDR

Part Number : BLX9MXLCG
Days to Ship 12 Day(s)
Standard Unit Price 1,241,693 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
  • Surface Processing
    Color Guard Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)