(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hex (Hexagonal), Bit Set, Overall Length 50 mm

Hex (Hexagonal), Bit Set, Overall Length 50 mm 【1-9 Pieces Per Package】

Standard Unit Price:
927,692 IDR-
Days to Ship :
1 Day(s) or more

Socket bit that can be attached to socket via special nylon resin.
[Features]
· Can be inserted into socket by hand.
· Bit can be firmly inserted into the socket by driving it in with a hammer.
· No screws are used to mount the bit, so no related screw problems.
[Application]
· Possible to mount on a socket for use.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Other
  • Total Length(mm)
    50
  • Surface Processing
    Proguard Processing

Details

Catalog

Japanese Only

Part Number
Opposite Side Dimension(mm)

Refine by

  • 4
  • 5
  • 6
  • 7
  • 8
  • 10
  • 12
  • 14
  • 17
  • 19
  • Clear
Opposite Side Dimension(Inch)

Refine by

  • 5/32、3/16、7/32、1/4、5/16、3/8、1/2、9/16、5/8
  • Clear
Set Content

Refine by

  • 4、5、6、7、8、10mm
  • 4、5、6、7、8、10、12、14、17mm
  • 5、6、7、8、10、12、14、17、19mm
  • 5/32, 3/16, 7/32, 1/4, 5/16, 3/8, 1/2, 9/16, 5/8 Inch
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 ~ 10
-
4、5、6、7、8、10mm
1 Day(s)
927,692 IDR

6 Pieces Per Package

Part Number : PHX6M-2C
Days to Ship 1 Day(s)
Standard Unit Price 927,692 IDR
Quantity 6 Pieces Per Package

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    4 ~ 10
  • Total Length(mm)
    50
  • Opposite Side Dimension(Inch)
    -
  • Set Content
    4、5、6、7、8、10mm
  • Surface Processing
    Proguard Processing
-
5/32、3/16、7/32、1/4、5/16、3/8、1/2、9/16、5/8
5/32, 3/16, 7/32, 1/4, 5/16, 3/8, 1/2, 9/16, 5/8 Inch
Quote
1,330,769 IDR

Part Number : PHX9-2C
Days to Ship Quote
Standard Unit Price 1,330,769 IDR

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    -
  • Total Length(mm)
    50
  • Opposite Side Dimension(Inch)
    5/32、3/16、7/32、1/4、5/16、3/8、1/2、9/16、5/8
  • Set Content
    5/32, 3/16, 7/32, 1/4, 5/16, 3/8, 1/2, 9/16, 5/8 Inch
  • Surface Processing
    Proguard Processing
4 ~ 17
-
4、5、6、7、8、10、12、14、17mm
1 Day(s)
1,292,308 IDR

Part Number : PHX9M-2C
Days to Ship 1 Day(s)
Standard Unit Price 1,292,308 IDR

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    4 ~ 17
  • Total Length(mm)
    50
  • Opposite Side Dimension(Inch)
    -
  • Set Content
    4、5、6、7、8、10、12、14、17mm
  • Surface Processing
    Proguard Processing
5 ~ 19
-
5、6、7、8、10、12、14、17、19mm
1 Day(s)
1,540,000 IDR

9 Pieces Per Package

Part Number : PHX9ML-2C
Days to Ship 1 Day(s)
Standard Unit Price 1,540,000 IDR
Quantity 9 Pieces Per Package

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    5 ~ 19
  • Total Length(mm)
    50
  • Opposite Side Dimension(Inch)
    -
  • Set Content
    5、6、7、8、10、12、14、17、19mm
  • Surface Processing
    Proguard Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hexagonal side is embedded with special nylon resin.
●When inserting into a socket, insert a bit with a tool such as a hammer and it can be entered tightly.

Specification

●Total Length(mm):50
●SPQ(set):1

Materials

●BONDHUS Special Protanium Alloy Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)