(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Oil Jug (with Strainer)

Oil Jug (with Strainer)

Standard Unit Price:
282,585 IDR
Days to Ship :
1 Day(s)

Polyethylene oil syringe.
[Features]
· With a brass sieve cap.
· Suitable for storage with lids.
· Includes scale marks.
· For machining oil.
· Material: polyethylene (PE).
[Applications]
· Ideal for machine oils.

Basic Specifications

  • Capacity(ml)
    1000
  • Nozzle Length(mm)
    220
  • Width(mm)
    110
  • Depth(mm)
    220
  • Trusco Code
    227-4299
  • Mass(g)
    135
  • Heat Resistant Temperature(°C)
    0–80
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
282,585 IDR

Part Number : TJ-610
Days to Ship 1 Day(s)
Standard Unit Price 282,585 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    1000
  • Nozzle Length(mm)
    220
  • Width(mm)
    110
  • Depth(mm)
    220
  • Trusco Code
    227-4299
  • Mass(g)
    135
  • Heat Resistant Temperature(°C)
    0–80

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Included brass scissors cap.
●For machine oil.
●Convenient to store with lid type.
●With scale.

Materials

●Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)