(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Casters for Fits Unit Case

Casters for Fits Unit Case【4 Pieces Per Package】

Standard Unit Price:
256,308 IDR
Days to Ship :
12 Day(s)

Casters with stoppers, mountable on Fits Unit Case.

Basic Specifications

  • Width (mm)
    ~ 250
  • Height (mm)
    ~ 200
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    38X49X75
  • JAN Code
    4904746699480
  • Trusco Code
    444-9070
  • Color
    0.2 (set)
  • Features
    Caster with stopper and attachable to Fits units.
  • Material
    Main Body: Nylon / Shaft: Steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
256,308 IDR

4 Pieces Per Package

Part Number : SS-CASTER
Days to Ship 12 Day(s)
Standard Unit Price 256,308 IDR
Quantity 4 Pieces Per Package

Specificationtitle

  • Width (mm)
    ~ 250
  • Height (mm)
    ~ 200
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    38X49X75
  • JAN Code
    4904746699480
  • Trusco Code
    444-9070
  • Color
    0.2 (set)
  • Features
    Caster with stopper and attachable to Fits units.
  • Material
    Main Body: Nylon / Shaft: Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)