(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Shelves for Fits Unit Case

Shelves for Fits Unit Case

Standard Unit Price:
318,462 IDR-
Days to Ship :
12 Day(s)

Simply mount this shelf between cases or racks to create a convenient storage space.

Basic Specifications

  • Height (mm)
    ~ 200
  • Features
    Fits easily between the case and the rack to create a convenient space.
  • Material
    Styrene resin
Part Number
Width (mm)

Refine by

  • ~ 250
  • 251 ~ 350
  • Clear
Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)

Refine by

  • 150X525X20
  • 300X525X25
  • Clear
JAN Code

Refine by

  • 4904746440082
  • 4904746440181
  • Clear
Trusco Code

Refine by

  • 444-9151
  • 444-9142
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
~ 250
150X525X20
4904746440082
444-9142
12 Day(s)
318,462 IDR

Part Number : UNIT-TANA15
Days to Ship 12 Day(s)
Standard Unit Price 318,462 IDR

Specificationtitle

  • Width (mm)
    ~ 250
  • Height (mm)
    ~ 200
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    150X525X20
  • JAN Code
    4904746440082
  • Trusco Code
    444-9142
  • Color
    0.3
  • Features
    Fits easily between the case and the rack to create a convenient space.
  • Material
    Styrene resin
251 ~ 350
300X525X25
4904746440181
444-9151
12 Day(s)
455,385 IDR

Part Number : UNIT-TANA30
Days to Ship 12 Day(s)
Standard Unit Price 455,385 IDR

Specificationtitle

  • Width (mm)
    251 ~ 350
  • Height (mm)
    ~ 200
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    300X525X25
  • JAN Code
    4904746440181
  • Trusco Code
    444-9151
  • Color
    0.7
  • Features
    Fits easily between the case and the rack to create a convenient space.
  • Material
    Styrene resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)