(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Fits Unit Case UNIT-4020

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Fits Unit Case
Part Number: UNIT-4020

Standard Unit Price: 1,129,231 IDR Special Price 1,129,231 IDR
Days to Ship: 12 Day(s)

Specially processed to enable the drawer to open and close smoothly. Built-in aluminum reinforcement plate prevents the top panel from sagging. Joint fitting prevents the drawer from tipping forward when stacked. Stopper function prevents the drawer from falling out. Casters (sold separately) can be mounted.

Specifications of UNIT-4020

  • Width (mm)
    351 ~
  • Height (mm)
    ~ 200
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    400X550X200
  • Effective inside dimensions (frontage x depth x height)(mm)
    311X486X143
  • JAN Code
    4904746438584
  • Trusco Code
    444-9088
  • Color
    2.5
  • Features
    It has special machining specifications for smooth opening and closing of the drawer. It has a built-in aluminum reinforcing plate to prevent flexibility of the top board. Includes a joint fixture that prevents it from falling forward when stacked. With a stopper function that prevents the drawer from falling. Casters (sold separately) can be mounted.
  • Top Board / Outer Frame / Drawer Material
    Polypropylene (PP)
  • Front Panel / Falling Forward Prevention Material
    Styrene resin
  • BReinforcing Plate Material
    Aluminum
  • Leg Material
    Elastomer

Please check the type/dimensions/specifications of the part UNIT-4020 in the Fits Unit Case series.

Products like this...

Part Number
UNIT-4025
UNIT-4030
UNIT-4520
UNIT-4525
UNIT-4530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHeight (mm) Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code Color

1,223,077 IDR

1 Piece(s) 12 Day(s) 201 ~ 300400X550X250311X485X1934904746438683444-90962.9

1,318,462 IDR

1 Piece(s) 12 Day(s) 201 ~ 300400X550X300311X483X2434904746438782444-91003.3

1,175,385 IDR

1 Piece(s) 12 Day(s) ~ 200450X550X200361X486X1434904746438881444-91182.8

1,270,769 IDR

1 Piece(s) 12 Day(s) 201 ~ 300450X550X250361X485X1934904746438980444-91263.1

1,366,154 IDR

1 Piece(s) 12 Day(s) 201 ~ 300450X550X300361X483X2434904746439086444-91343.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)