(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Kech Inner Case

Kech Inner Case

Standard Unit Price:
514,154 IDR-
Days to Ship :
Quote

Basic Specifications

  • Width (mm)
    351 ~
  • Height (mm)
    201 ~ 300
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    390X270X265
  • Features
    The drawer is transparent so the content can be confirmed from the outside. Optimal for putting fixtures and parts in order. There is a joint bracket that can be stacked and used.
  • Accessories
    Joint Parts (2 pcs)
  • Material
    Polypropylene (PP)
Part Number
Effective inside dimensions (frontage x depth x height)(mm)

Refine by

  • 340X235X99
  • 340 x 235 x 99 (regular) 160 x 235 x 99 (half)
  • Clear
JAN Code

Refine by

  • 4904746058591
  • 4904746058607
  • Clear
Trusco Code

Refine by

  • 444-8928
  • 444-8910
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
340X235X99
4904746058591
444-8910
Quote
514,154 IDR

Part Number : PXY-CASE-W2
Days to Ship Quote
Standard Unit Price 514,154 IDR

Specificationtitle

  • Width (mm)
    351 ~
  • Height (mm)
    201 ~ 300
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    390X270X265
  • Effective inside dimensions (frontage x depth x height)(mm)
    340X235X99
  • JAN Code
    4904746058591
  • Trusco Code
    444-8910
  • Color
    1.5
  • Features
    The drawer is transparent so the content can be confirmed from the outside. Optimal for putting fixtures and parts in order. There is a joint bracket that can be stacked and used.
  • Accessories
    Joint Parts (2 pcs)
  • Material
    Polypropylene (PP)
340 x 235 x 99 (regular) 160 x 235 x 99 (half)
4904746058607
444-8928
Quote
546,154 IDR

Part Number : PXY-CASE-W3
Days to Ship Quote
Standard Unit Price 546,154 IDR

Specificationtitle

  • Width (mm)
    351 ~
  • Height (mm)
    201 ~ 300
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    390X270X265
  • Effective inside dimensions (frontage x depth x height)(mm)
    340 x 235 x 99 (regular) 160 x 235 x 99 (half)
  • JAN Code
    4904746058607
  • Trusco Code
    444-8928
  • Color
    1.3
  • Features
    The drawer is transparent so the content can be confirmed from the outside. Optimal for putting fixtures and parts in order. There is a joint bracket that can be stacked and used.
  • Accessories
    Joint Parts (2 pcs)
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)