(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Floor Curing Sheet (Eco Type)

Floor Curing Sheet (Eco Type)

Standard Unit Price:
1,424,154 IDR
Days to Ship :
1 Day(s)

[Features]
· Uses an environmentally friendly material with strength, elasticity and water proofing.
· Non-adhesive.
[Applications]
· Protective material for covering floors, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Width(mm)
    1000
  • Product Model
    Paint Curing Sheet
  • Color
    Kraft
  • Material (Sheet & Film)
    Polyethylene
  • Width x Length(mm x m)
    1000X25
  • Thickness(mm)
    1.2
  • Trusco Code
    254-5225
  • Feature 1
    No adhesive.
  • Use
    Material for curing and protecting floors
  • Specifications
    Cutting Requires Cutter
  • Mass(kg)
    7
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
1,424,154 IDR

Part Number : LA25F
Days to Ship 1 Day(s)
Standard Unit Price 1,424,154 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1000
  • Product Model
    Paint Curing Sheet
  • Color
    Kraft
  • Material (Sheet & Film)
    Polyethylene
  • Width x Length(mm x m)
    1000X25
  • Thickness(mm)
    1.2
  • Trusco Code
    254-5225
  • Feature 1
    No adhesive.
  • Use
    Material for curing and protecting floors
  • Specifications
    Cutting Requires Cutter
  • Mass(kg)
    7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)