(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Joint, C-Type Joint JTC

Joint, C-Type Joint JTC

Standard Unit Price:
123,750 IDR
Days to Ship :
9 Day(s) or more

[Features]
・ It prevents rattling of single pipe by tightening a bolt
・ It is used for temporary enclosures, etc.
·Temporary Construction Industry Association Certification Accepted Product

Basic Specifications

  • Product Model
    Joint for Single Pipe
  • Applicable Pipe Diameter(mm)
    48.6
  • Details Model
    C Type Joint (Bon Joint)
  • Mass(g)
    680
  • Specifications
    Approved by the Scaffolding and Construction Equipment Association of Japan
  • Trusco Code
    296-5411
  • Features
    Tightening the bolt prevents rattling of the single cylinder pipe.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
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
JTC
1 pc.
9 Day(s) or more
123,750 IDR

Part Number : JTC
Days to Ship 9 Day(s) or more
Standard Unit Price 123,750 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Joint for Single Pipe
  • Applicable Pipe Diameter(mm)
    48.6
  • Details Model
    C Type Joint (Bon Joint)
  • Mass(g)
    680
  • Specifications
    Approved by the Scaffolding and Construction Equipment Association of Japan
  • Trusco Code
    296-5411
  • Features
    Tightening the bolt prevents rattling of the single cylinder pipe.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Tightening bolt prevents backlash rattling of construction pipe.

Specification

●Applicable Pipe Diameter(mm):48.6
●SPQ(piece):30
●(Corporation) Scaffolding and Construction Equipment Association of Japan Certified Product

Warning

●Please do not use as a scaffolding.(JTC)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)