(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Contos Folding Work Bench SKYS-12

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Contos Folding Work Bench
Part Number: SKYS-12

Standard Unit Price: 9,816,924 IDR Special Price 9,816,924 IDR
Quantity: 1 unit
Days to Ship: Quote

A work stool that enables work while standing on the top board.
[Features]
· The 60 mm step width is optimal for work in narrow spaces.
· Equipped as standard with an upper frame at the rear of the top board to prevent falling.
· The hand support poles also make ascending and descending safe.
· Enables work while standing on the top board.
[Applications]
· Optimal for general work at height at factory worksites, etc.

Specifications of SKYS-12

  • Head Step Height(m)
    0.79~1.15
  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Specifications
    Approved by the Scaffolding and Construction Equipment Association of Japan
  • Head Step Dimensions(mm)
    520X400
  • Trusco Code
    404-6722
  • Feature 1
    60 mm wide steps are ideal for working in confined spaces.
  • Feature 2
    An upper frame to prevent flipping is attached to the back of top panel as standard equipment.
  • Feature 3
    Stepping up and down is safe due to extended bars.
  • Feature 4
    Work on the top plate is possible.
  • Mass(g)
    13800
  • Material
    Aluminum
  • Leg Extension and Etraction Pitch
    20mm

Please check the type/dimensions/specifications of the part SKYS-12 in the Contos Folding Work Bench series.

Products like this...

Part Number
SKYS-15
SKYS-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHead Step Height
(m)
Trusco Code Mass
(g)
Amount Of Content

10,761,539 IDR

1 Piece(s) Quote 1.12~1.48404-673115300-

11,541,880 IDR

1 Piece(s) Quote 1.46~1.82404-674917000-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)