(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Aerial Work Platform Genie Personal Lift

Aerial Work Platform Genie Personal Lift

Standard Unit Price:
430,416,308 IDR-
Days to Ship :
Quote

Basic Specifications

  • Product Model
    High place work stand
  • Work Floor Dimension(mm)
    660×690
  • Outrigger
    Available
  • Specifications
    Electro-hydraulic type
  • Power
    AC100V
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Maximum Working Floor Height(m)

Refine by

  • 6.1
  • 7.5
  • 9
  • 11.1
  • 12.3
  • Clear
Maximum Operating Mass(kg)

Refine by

  • 136
  • 159
  • Clear
Mounting Dimension(mm)

Refine by

  • 1340×1540
  • 1560×1760
  • 1910×2120
  • 2060×2260
  • Clear
Trusco Code

Refine by

  • 455-5562
  • 455-5554
  • 455-5546
  • 455-5538
  • 455-5520
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
6.1
159
1340×1540
455-5520
Quote
430,416,308 IDR

Part Number : AWP20S
Days to Ship Quote
Standard Unit Price 430,416,308 IDR
Quantity 1 unit

Specificationtitle

  • Maximum Working Floor Height(m)
    6.1
  • Maximum Operating Mass(kg)
    159
  • Product Model
    High place work stand
  • Work Floor Dimension(mm)
    660×690
  • Outrigger
    Available
  • Mounting Dimension(mm)
    1340×1540
  • Trusco Code
    455-5520
  • Mass(kg)
    307
  • Specifications
    Electro-hydraulic type
  • Power
    AC100V
1 unit
7.5
159
1340×1540
455-5538
Quote
468,827,693 IDR

Part Number : AWP25S
Days to Ship Quote
Standard Unit Price 468,827,693 IDR
Quantity 1 unit

Specificationtitle

  • Maximum Working Floor Height(m)
    7.5
  • Maximum Operating Mass(kg)
    159
  • Product Model
    High place work stand
  • Work Floor Dimension(mm)
    660×690
  • Outrigger
    Available
  • Mounting Dimension(mm)
    1340×1540
  • Trusco Code
    455-5538
  • Mass(kg)
    330
  • Specifications
    Electro-hydraulic type
  • Power
    AC100V
1 unit
9
159
1560×1760
455-5546
Quote
491,459,385 IDR

Part Number : AWP30S
Days to Ship Quote
Standard Unit Price 491,459,385 IDR
Quantity 1 unit

Specificationtitle

  • Maximum Working Floor Height(m)
    9
  • Maximum Operating Mass(kg)
    159
  • Product Model
    High place work stand
  • Work Floor Dimension(mm)
    660×690
  • Outrigger
    Available
  • Mounting Dimension(mm)
    1560×1760
  • Trusco Code
    455-5546
  • Mass(kg)
    352
  • Specifications
    Electro-hydraulic type
  • Power
    AC100V
1 unit
11.1
159
1910×2120
455-5554
Quote
568,905,231 IDR

Part Number : AWP36S
Days to Ship Quote
Standard Unit Price 568,905,231 IDR
Quantity 1 unit

Specificationtitle

  • Maximum Working Floor Height(m)
    11.1
  • Maximum Operating Mass(kg)
    159
  • Product Model
    High place work stand
  • Work Floor Dimension(mm)
    660×690
  • Outrigger
    Available
  • Mounting Dimension(mm)
    1910×2120
  • Trusco Code
    455-5554
  • Mass(kg)
    461
  • Specifications
    Electro-hydraulic type
  • Power
    AC100V
1 unit
12.3
136
2060×2260
455-5562
Quote
601,295,385 IDR

Part Number : AWP40S
Days to Ship Quote
Standard Unit Price 601,295,385 IDR
Quantity 1 unit

Specificationtitle

  • Maximum Working Floor Height(m)
    12.3
  • Maximum Operating Mass(kg)
    136
  • Product Model
    High place work stand
  • Work Floor Dimension(mm)
    660×690
  • Outrigger
    Available
  • Mounting Dimension(mm)
    2060×2260
  • Trusco Code
    455-5562
  • Mass(kg)
    472
  • Specifications
    Electro-hydraulic type
  • Power
    AC100V

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)