(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hot Air Spot Heater Hot Gun NX

Hot Air Spot Heater Hot Gun NX

Standard Unit Price:
36,112,308 IDR
Days to Ship :
Quote

[Features]
· Uses a quiet burner with two stages (strong / weak)
· The size is compact and it is easy to use.

Basic Specifications

  • Product Model
    Heater / Stove
  • Type
    Hot Air Oil
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    100/112
  • Tank Capacity(L)
    38
  • Body Dimensions Width(mm)
    573
  • Body Dimensions Depth(mm)
    808
  • Body Dimension: Height(mm)
    753
  • Heat Output(kW/h)
    (Strong) 32, (Weak) 26
  • Fuel Consumption(L/h)
    3.3/2.7
  • Trusco Code
    459-9349
  • Feature 1
    Utilizing a 2-power level combustion quiet burner. Compact and an easy to use size
  • Mass(g)
    32000
  • Combustion Duration(h)
    12–14
  • Power Consumption (50 / 60 Hz)
    100/112W
  • Combustion System
    Nozzle Mist Mode
  • Contents
    1 unit

Catalog

Japanese Only

Part Number
Contents

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
36,112,308 IDR

Part Number : HG-NX
Days to Ship Quote
Standard Unit Price 36,112,308 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Heater / Stove
  • Type
    Hot Air Oil
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    100/112
  • Tank Capacity(L)
    38
  • Body Dimensions Width(mm)
    573
  • Body Dimensions Depth(mm)
    808
  • Body Dimension: Height(mm)
    753
  • Heat Output(kW/h)
    (Strong) 32, (Weak) 26
  • Fuel Consumption(L/h)
    3.3/2.7
  • Trusco Code
    459-9349
  • Feature 1
    Utilizing a 2-power level combustion quiet burner. Compact and an easy to use size
  • Mass(g)
    32000
  • Combustion Duration(h)
    12–14
  • Power Consumption (50 / 60 Hz)
    100/112W
  • Combustion System
    Nozzle Mist Mode

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)