(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Decorative Window Film (Sand)

Decorative Window Film (Sand)

Standard Unit Price:
1,040,000 IDR-
Days to Ship :
1 Day(s) or more

A decorative sheet that gives a frosted glass-like texture just by pasting.
[Features]
·The embossed foglass gives the windows and partitions a refreshing look.
·The glue is also removable, making it excellent in both processing performance and construction performance.
[Applications]
·For blinding and decorating partitions and window surfaces.

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Product Type

Refine by

  • Film
  • Clear
Color

Refine by

  • Embossed white (Dark)
  • Embossed white (Light)
  • Sand Smoke
  • Sand Stripe A
  • Sand brown
  • Transparent Embossing
  • Clear
Width(mm)

Refine by

  • 1.01
  • Clear
Length(mm)

Refine by

  • 2000
  • Clear
Thickness(mm)

Refine by

  • 0.012
  • 0.12
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
-
Sand Stripe A
-
-
0.12
12 Day(s)
1,247,693 IDR

Part Number : 101C10002
Days to Ship 12 Day(s)
Standard Unit Price 1,247,693 IDR

Specificationtitle

  • Product Type
    -
  • Color
    Sand Stripe A
  • Width(mm)
    -
  • Length(mm)
    -
  • Thickness(mm)
    0.12
  • Trusco Code
    759-9331
  • Width(m)
    1.01
  • Length(m)
    2
  • Mass(g)
    -
  • Specifications solar transmittance
    81%(101C1602), 41%(101C71402), 67%(101C71802), 83%(101C10002), 52%(101C1702), 51%(101C1802)
  • Material
    Vinyl chloride resin
  • Weight(kg)
    1.5
  • Adhesive Strength
    10N/25mm
  • Amount Of Content
    -
1 Roll
Film
Transparent Embossing
1.01
2000
0.012
1 Day(s)
1,040,000 IDR

Part Number : 101C1602
Days to Ship 1 Day(s)
Standard Unit Price 1,040,000 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Film
  • Color
    Transparent Embossing
  • Width(mm)
    1.01
  • Length(mm)
    2000
  • Thickness(mm)
    0.012
  • Trusco Code
    413-9691
  • Width(m)
    -
  • Length(m)
    -
  • Mass(g)
    2
  • Specifications solar transmittance
    81%(C16)、41%(C714)、67%(C718)
  • Material
    Polyvinyl chloride Resin film
  • Weight(kg)
    -
  • Adhesive Strength
    -
-
-
Sand brown
-
-
0.12
12 Day(s)
1,092,308 IDR

Part Number : 101C1702
Days to Ship 12 Day(s)
Standard Unit Price 1,092,308 IDR

Specificationtitle

  • Product Type
    -
  • Color
    Sand brown
  • Width(mm)
    -
  • Length(mm)
    -
  • Thickness(mm)
    0.12
  • Trusco Code
    759-9340
  • Width(m)
    1.01
  • Length(m)
    2
  • Mass(g)
    -
  • Specifications solar transmittance
    81%(101C1602), 41%(101C71402), 67%(101C71802), 83%(101C10002), 52%(101C1702), 51%(101C1802)
  • Material
    Vinyl chloride resin
  • Weight(kg)
    1.5
  • Adhesive Strength
    8N/25mm (against SUS304 plate, measured 24 hours after application)
  • Amount Of Content
    -
-
-
Sand Smoke
-
-
0.12
12 Day(s)
1,092,308 IDR

Part Number : 101C1802
Days to Ship 12 Day(s)
Standard Unit Price 1,092,308 IDR

Specificationtitle

  • Product Type
    -
  • Color
    Sand Smoke
  • Width(mm)
    -
  • Length(mm)
    -
  • Thickness(mm)
    0.12
  • Trusco Code
    759-9358
  • Width(m)
    1.01
  • Length(m)
    2
  • Mass(g)
    -
  • Specifications solar transmittance
    81%(101C1602), 41%(101C71402), 67%(101C71802), 83%(101C10002), 52%(101C1702), 51%(101C1802)
  • Material
    Vinyl chloride resin
  • Weight(kg)
    1.5
  • Adhesive Strength
    8N/25mm (against SUS304 plate, measured 24 hours after application)
  • Amount Of Content
    -
1 Roll
Film
Embossed white (Dark)
1.01
2000
0.012
1 Day(s)
1,040,000 IDR

Part Number : 101C71402
Days to Ship 1 Day(s)
Standard Unit Price 1,040,000 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Film
  • Color
    Embossed white (Dark)
  • Width(mm)
    1.01
  • Length(mm)
    2000
  • Thickness(mm)
    0.012
  • Trusco Code
    413-9704
  • Width(m)
    -
  • Length(m)
    -
  • Mass(g)
    2
  • Specifications solar transmittance
    81%(C16)、41%(C714)、67%(C718)
  • Material
    Polyvinyl chloride Resin film
  • Weight(kg)
    -
  • Adhesive Strength
    -
1 Roll
Film
Embossed white (Light)
1.01
2000
0.012
1 Day(s)
1,040,000 IDR

Part Number : 101C71802
Days to Ship 1 Day(s)
Standard Unit Price 1,040,000 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Film
  • Color
    Embossed white (Light)
  • Width(mm)
    1.01
  • Length(mm)
    2000
  • Thickness(mm)
    0.012
  • Trusco Code
    413-9712
  • Width(m)
    -
  • Length(m)
    -
  • Mass(g)
    2
  • Specifications solar transmittance
    81%(C16)、41%(C714)、67%(C718)
  • Material
    Polyvinyl chloride Resin film
  • Weight(kg)
    -
  • Adhesive Strength
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)