(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cooling Agent, Plate-Shaped Container Type, Bar-Shaped Container Type

Cooling Agent, Plate-Shaped Container Type, Bar-Shaped Container Type

Standard Unit Price:
67,693 IDR-
Days to Ship :
Quote

[Features]
· Economical, can be used repeatedly.
· Shape variation is minimal, and it does not take up unnecessary cooling space.
· Container has excellent durability.
[Applications]
· Home delivery of perishable foods.
· Home delivery of milk and dairy products.
· Delivery of items repeatedly transported, delivery of medical and pharmaceutical products, etc.

Basic Specifications

  • Product Type
    Refrigerant
  • Features
    The product can be used repeatedly and is economical. It does not deform too much and does not take up too much space in cold storage. This container type product has excellent durability.
  • Use
    Delivery of fresh food. Delivery of milk and dairy products. Can be used for repeated deliveries and delivery of medicines, etc.
  • Material container
    Polyethylene (PE)
  • Material contents
    Water, gel (natural polymer), preservative, coloring agent, and melting-point depressant
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Model

Refine by

  • Plate-shaped container type
  • Rod-Shaped Container Type
  • Clear
Longitudinal(mm)

Refine by

  • 187
  • 195
  • 210
  • 235
  • 260
  • Clear
Side(mm)

Refine by

  • 56
  • 80
  • 140
  • 142
  • 200
  • Clear
Thickness(mm)

Refine by

  • 25
  • 30
  • 32
  • 33
  • 56
  • Clear
Trusco Code

Refine by

  • 215-4811
  • 215-4781
  • 215-4773
  • 215-4765
  • 215-4757
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Plate-shaped container type
210
200
33
215-4781
Quote
153,847 IDR

Part Number : CAH-1000
Days to Ship Quote
Standard Unit Price 153,847 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Refrigerant
  • Details Model
    Plate-shaped container type
  • Longitudinal(mm)
    210
  • Side(mm)
    200
  • Thickness(mm)
    33
  • Trusco Code
    215-4781
  • Mass(g)
    1000
  • Features
    The product can be used repeatedly and is economical. It does not deform too much and does not take up too much space in cold storage. This container type product has excellent durability.
  • Use
    Delivery of fresh food. Delivery of milk and dairy products. Can be used for repeated deliveries and delivery of medicines, etc.
  • Material container
    Polyethylene (PE)
  • Material contents
    Water, gel (natural polymer), preservative, coloring agent, and melting-point depressant
1 pc.
Plate-shaped container type
187
80
32
215-4757
Quote
67,693 IDR

Part Number : CAH-351
Days to Ship Quote
Standard Unit Price 67,693 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Refrigerant
  • Details Model
    Plate-shaped container type
  • Longitudinal(mm)
    187
  • Side(mm)
    80
  • Thickness(mm)
    32
  • Trusco Code
    215-4757
  • Mass(g)
    350
  • Features
    The product can be used repeatedly and is economical. It does not deform too much and does not take up too much space in cold storage. This container type product has excellent durability.
  • Use
    Delivery of fresh food. Delivery of milk and dairy products. Can be used for repeated deliveries and delivery of medicines, etc.
  • Material container
    Polyethylene (PE)
  • Material contents
    Water, gel (natural polymer), preservative, coloring agent, and melting-point depressant
1 pc.
Plate-shaped container type
195
140
25
215-4765
Quote
81,539 IDR

Part Number : CAH-500
Days to Ship Quote
Standard Unit Price 81,539 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Refrigerant
  • Details Model
    Plate-shaped container type
  • Longitudinal(mm)
    195
  • Side(mm)
    140
  • Thickness(mm)
    25
  • Trusco Code
    215-4765
  • Mass(g)
    520
  • Features
    The product can be used repeatedly and is economical. It does not deform too much and does not take up too much space in cold storage. This container type product has excellent durability.
  • Use
    Delivery of fresh food. Delivery of milk and dairy products. Can be used for repeated deliveries and delivery of medicines, etc.
  • Material container
    Polyethylene (PE)
  • Material contents
    Water, gel (natural polymer), preservative, coloring agent, and melting-point depressant
1 pc.
Plate-shaped container type
235
142
30
215-4773
Quote
118,462 IDR

Part Number : CAH-800
Days to Ship Quote
Standard Unit Price 118,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Refrigerant
  • Details Model
    Plate-shaped container type
  • Longitudinal(mm)
    235
  • Side(mm)
    142
  • Thickness(mm)
    30
  • Trusco Code
    215-4773
  • Mass(g)
    850
  • Features
    The product can be used repeatedly and is economical. It does not deform too much and does not take up too much space in cold storage. This container type product has excellent durability.
  • Use
    Delivery of fresh food. Delivery of milk and dairy products. Can be used for repeated deliveries and delivery of medicines, etc.
  • Material container
    Polyethylene (PE)
  • Material contents
    Water, gel (natural polymer), preservative, coloring agent, and melting-point depressant
1 pc.
Rod-Shaped Container Type
260
56
56
215-4811
Quote
83,077 IDR

Part Number : PC-500
Days to Ship Quote
Standard Unit Price 83,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Refrigerant
  • Details Model
    Rod-Shaped Container Type
  • Longitudinal(mm)
    260
  • Side(mm)
    56
  • Thickness(mm)
    56
  • Trusco Code
    215-4811
  • Mass(g)
    540
  • Features
    The product can be used repeatedly and is economical. It does not deform too much and does not take up too much space in cold storage. This container type product has excellent durability.
  • Use
    Delivery of fresh food. Delivery of milk and dairy products. Can be used for repeated deliveries and delivery of medicines, etc.
  • Material container
    Polyethylene (PE)
  • Material contents
    Water, gel (natural polymer), preservative, coloring agent, and melting-point depressant

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)