(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
J Bag (Large Sandbag)

Click this image to zoom it.

Move the mouse over the image to zoom

J Bag (Large Sandbag)

Standard Unit Price:
696,923 IDR-
Days to Ship :
1 Day(s)

[Features]
· Used for river repairs or civil engineering work.
· Large-volume strong type sandbag.
[Applications]
· River repairs, civil engineering projects.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Sandbags, Water Stop Supplies
  • Longitudinal(mm)
    1100
  • Side(mm)
    1100
  • Material Quality
    Polypropylene (PP)
  • Mass(g)
    2000
  • Features
    Heavy-duty large sandbag.
  • Use
    Can be used in works such as river maintenance and civil works.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Detail Type

Refine by

  • No Discharge Port
  • With Discharge Port
  • Clear
Trusco Code

Refine by

  • 510-5323
  • 510-5315
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
No Discharge Port
510-5315
1 Day(s)
696,923 IDR

Part Number : J-301
Days to Ship 1 Day(s)
Standard Unit Price 696,923 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sandbags, Water Stop Supplies
  • Detail Type
    No Discharge Port
  • Longitudinal(mm)
    1100
  • Side(mm)
    1100
  • Material Quality
    Polypropylene (PP)
  • Trusco Code
    510-5315
  • Mass(g)
    2000
  • Features
    Heavy-duty large sandbag.
  • Use
    Can be used in works such as river maintenance and civil works.
  • Specifications
    No Discharge Port
1 pc.
With Discharge Port
510-5323
1 Day(s)
804,462 IDR

Part Number : J-302
Days to Ship 1 Day(s)
Standard Unit Price 804,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sandbags, Water Stop Supplies
  • Detail Type
    With Discharge Port
  • Longitudinal(mm)
    1100
  • Side(mm)
    1100
  • Material Quality
    Polypropylene (PP)
  • Trusco Code
    510-5323
  • Mass(g)
    2000
  • Features
    Heavy-duty large sandbag.
  • Use
    Can be used in works such as river maintenance and civil works.
  • Specifications
    With Discharge Port

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Large sand bag of a strong type.

Specification

●Vertical x W (mm):1100 x 1100
●SPQ(sheet):10
●None Outlet

Materials

●Polypropylene(PP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)