(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
UV Block Sandbag UVB8

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

UV Block Sandbag
Part Number: UVB8

Standard Unit Price: 256,924 IDR Special Price 256,924 IDR
Quantity: 1 Pack (8 Sheets)
Days to Ship: 1 Day(s)

[Features]
· The addition of a UV agent (stabilizing agent against ultra violet rays) gives the sandbag excellent weather resistance, making it ideal for permanent earthwork.
· Sandbag with weather resistance for approximately 3 years.
[Applications]
· Permanent and long-term earthwork.
· As a sandbag for earthwork such as river works.
· As a disaster preparedness item.

Specifications of UVB8

  • Specifications
    • STOCK
  • Product Type
    Sandbags, Water Stop Supplies
  • Longitudinal(mm)
    620
  • Side(mm)
    480
  • Material Quality
    Polyethylene (PE)
  • Trusco Code
    351-7349
  • Mass(g)
    500
  • Features
    Added UV stabilizer (stabilizes against effects of ultraviolet light) provides excellent weather resistance, ideal for permanent earthworks. Sandbag designed to last approx. 3 years against weather.
  • Use
    Long-term permanent earthworks. Earthwork sandbags for river improvement projects. For use as equipment for disaster measures.
  • Specifications
    With gathering rope

Please check the type/dimensions/specifications of the part UVB8 in the UV Block Sandbag series.

Products like this...

Part Number
UVDB4862200
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTrusco Code Mass
(g)
Amount Of Content

5,879,659 IDR

200 Pieces Per Package

1 Pack(s) 1 Day(s) 342-5967130001 Pack (200 Sheets)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)