(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
D-Ring Stopper (4-Circle Type)

D-Ring Stopper (4-Circle Type)

Standard Unit Price:
48,769 IDR
Days to Ship :
1 Day(s)

[Features]
· This product is used for fixing a D ring.
· There are 4 holes of 53 mm diameter through which the belt passes, making it unlikely to deviate.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Belt-related Goods
  • Trusco Code
    255-1721
  • Features 1
    This product is used for fixing a D ring. There are 4 holes of 53 mm diameter through which the belt passes, making it difficult to deviate.
  • Mass(g)
    10
  • Compatible Belt Width(mm)
    50
  • Material: Main body
    Nylon Resin
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
48,769 IDR

Part Number : TSB-DS
Days to Ship 1 Day(s)
Standard Unit Price 48,769 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt-related Goods
  • Trusco Code
    255-1721
  • Features 1
    This product is used for fixing a D ring. There are 4 holes of 53 mm diameter through which the belt passes, making it difficult to deviate.
  • Mass(g)
    10
  • Compatible Belt Width(mm)
    50
  • Material: Main body
    Nylon Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Used to fix D ring.
●Hole through which the belt passes is 4 hole type of 53mm, and makes it difficult to slide.

Specification

●Adaptation Belt Width(mm):50
●SPQ(piece):50

Materials

●Nylon Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)