(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hook Hanger Safety Belt Parts for 50 mm

Hook Hanger Safety Belt Parts for 50 mm

Standard Unit Price:
27,000 IDR
Days to Ship :
1 Day(s)

[Features]
· It is a hanger for holding a large caliber hook and the like when wearing a safety belt.
· 50 mm dedicated type for general-purpose safety belts.
· Can be mounted on either left or right.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Hook Hanger
  • Trusco Code
    255-1730
  • Features 1
    It is a hanger for holding a large caliber hook and the like when wearing a safety belt. 50 mm dedicated type for general-purpose safety belts. It can be installed on either left or right.
  • Mass(g)
    10
  • Compatible Belt Width(mm)
    50
  • Material: Main body
    Nylon Resin
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
27,000 IDR

Part Number : TSB-FH
Days to Ship 1 Day(s)
Standard Unit Price 27,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hook Hanger
  • Trusco Code
    255-1730
  • Features 1
    It is a hanger for holding a large caliber hook and the like when wearing a safety belt. 50 mm dedicated type for general-purpose safety belts. It can be installed on either left or right.
  • Mass(g)
    10
  • Compatible Belt Width(mm)
    50
  • Material: Main body
    Nylon Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hanger for hanging large diameter hook during safety belt installation.
●For 50mm dedicated type, it is used for safety belt for general work.
●Either right or left installation is possible.

Specification

●Adaptation Belt Width(mm):50
●SPQ(piece):50

Materials

●Nylon Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)