(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
My Block 12 m, 15 m Type

Click this image to zoom it.

Move the mouse over the image to zoom

My Block 12 m, 15 m Type

Standard Unit Price:
16,604,000 IDR-
Days to Ship :
1 Day(s)

[Features]
· Equipment for preventing falls when ascending and descending.
· Slow winding mechanism allows the rope to be wound slowly and gently.
· Lightweight and easy-to-handle rope type safety block.
· Belt-shaped band rope eliminates winding problems such as tangling, and there is no risk of damage like a wire rope if the rope touches nearby facilities, structures or cargo during use.

Basic Specifications

  • Commodity Classification
    Fall Arrest Block
  • Body Dimensions Vertical x Horizontal x Depth(mm)
    270×206×85
  • Maximum working load(kg)
    120
  • Falling Distance(m)
    1.7 or Less
  • Features 1
    It is a device that prevents falling-off from lifters. The belt rope can be slowly and softly wound up with the slow winding mechanism. This is a lightweight and easy-to-handle belt rope type safety block. The adoption of belt-type rope has eliminated winding glitches, and even if the belt rope contacts surrounding equipment, constructions or cargo during use, it does not damage like wire ropes.
  • Features 2
    With a pull rope. With an anchoring rope. Safety belt structure guidance compliance product.
  • Contents
    1 unit
Part Number
Contents

Refine by

  • 1 unit
  • Clear
Rope Dimension Diameter x Length(mm x m)

Refine by

  • 30mm×12m
  • 30mm×15m
  • Clear
Drop Impact Load(kN)

Refine by

  • 5.42
  • 5.88
  • Clear
Trusco Code

Refine by

  • 256-0836
  • 256-0828
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
30mm×12m
5.88
256-0828
1 Day(s)
16,604,000 IDR

Part Number : M-12
Days to Ship 1 Day(s)
Standard Unit Price 16,604,000 IDR
Quantity 1 unit

Specificationtitle

  • Commodity Classification
    Fall Arrest Block
  • Rope Dimension Diameter x Length(mm x m)
    30mm×12m
  • Body Dimensions Vertical x Horizontal x Depth(mm)
    270×206×85
  • Drop Impact Load(kN)
    5.88
  • Trusco Code
    256-0828
  • Mass(g)
    4300
  • Maximum working load(kg)
    120
  • Falling Distance(m)
    1.7 or Less
  • Features 1
    It is a device that prevents falling-off from lifters. The belt rope can be slowly and softly wound up with the slow winding mechanism. This is a lightweight and easy-to-handle belt rope type safety block. The adoption of belt-type rope has eliminated winding glitches, and even if the belt rope contacts surrounding equipment, constructions or cargo during use, it does not damage like wire ropes.
  • Features 2
    With a pull rope. With an anchoring rope. Safety belt structure guidance compliance product.
1 unit
30mm×15m
5.42
256-0836
1 Day(s)
16,991,846 IDR

Part Number : M-15
Days to Ship 1 Day(s)
Standard Unit Price 16,991,846 IDR
Quantity 1 unit

Specificationtitle

  • Commodity Classification
    Fall Arrest Block
  • Rope Dimension Diameter x Length(mm x m)
    30mm×15m
  • Body Dimensions Vertical x Horizontal x Depth(mm)
    270×206×85
  • Drop Impact Load(kN)
    5.42
  • Trusco Code
    256-0836
  • Mass(g)
    4400
  • Maximum working load(kg)
    120
  • Falling Distance(m)
    1.7 or Less
  • Features 1
    It is a device that prevents falling-off from lifters. The belt rope can be slowly and softly wound up with the slow winding mechanism. This is a lightweight and easy-to-handle belt rope type safety block. The adoption of belt-type rope has eliminated winding glitches, and even if the belt rope contacts surrounding equipment, constructions or cargo during use, it does not damage like wire ropes.
  • Features 2
    With a pull rope. With an anchoring rope. Safety belt structure guidance compliance product.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)