(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ProGuard Waist Supporter for Safety Belt

Click this image to zoom it.

Move the mouse over the image to zoom

ProGuard Waist Supporter for Safety Belt

Standard Unit Price:
1,164,615 IDR-
Days to Ship :
13 Day(s) or more

[Features]
· The three-dimensional construction covers the hips, significantly reducing the load. There is little misalignment due to the weight of tools, reducing fatigue when working for a long time.

Basic Specifications

  • Commodity Classification
    Belt Related Goods
  • Color
    Black
  • Material Quality
    Pad part: EVA/Front: polyester (water repellent)
  • Compatible Belt Width(mm)
    50▪60
  • Features 1
    Three-dimensional molding allows the lower back to be covered by the surface, which greatly reduces load. Problems caused by the weight of waist tools are reduced, preventing fatigue even when working for a long time. Fits any waist.
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Applicable Waist Size(cm)

Refine by

  • 70~85
  • 70~100
  • 85~100
  • Clear
Trusco Code

Refine by

  • 372-9508
  • 376-5903
  • 376-5890
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
PG
1 pc.
70~100
372-9508
13 Day(s) or more
1,164,615 IDR

Part Number : PG
Days to Ship 13 Day(s) or more
Standard Unit Price 1,164,615 IDR
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Belt Related Goods
  • Color
    Black
  • Applicable Waist Size(cm)
    70~100
  • Trusco Code
    372-9508
  • Mass(g)
    165
  • Material Quality
    Pad part: EVA/Front: polyester (water repellent)
  • Compatible Belt Width(mm)
    50▪60
  • Features 1
    Three-dimensional molding allows the lower back to be covered by the surface, which greatly reduces load. Problems caused by the weight of waist tools are reduced, preventing fatigue even when working for a long time. Fits any waist.
1 pc.
85~100
376-5890
13 Day(s) or more
1,510,769 IDR

Part Number : PGRL
Days to Ship 13 Day(s) or more
Standard Unit Price 1,510,769 IDR
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Belt Related Goods
  • Color
    Black
  • Applicable Waist Size(cm)
    85~100
  • Trusco Code
    376-5890
  • Mass(g)
    185
  • Material Quality
    Pad part: EVA/Front: polyester (water repellent)
  • Compatible Belt Width(mm)
    50▪60
  • Features 1
    Three-dimensional molding allows the lower back to be covered by the surface, which greatly reduces load. Problems caused by the weight of waist tools are reduced, preventing fatigue even when working for a long time. Fits any waist.
1 pc.
70~85
376-5903
13 Day(s) or more
1,470,769 IDR

Part Number : PGRM
Days to Ship 13 Day(s) or more
Standard Unit Price 1,470,769 IDR
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Belt Related Goods
  • Color
    Black
  • Applicable Waist Size(cm)
    70~85
  • Trusco Code
    376-5903
  • Mass(g)
    190
  • Material Quality
    Pad part: EVA/Front: polyester (water repellent)
  • Compatible Belt Width(mm)
    50▪60
  • Features 1
    Three-dimensional molding allows the lower back to be covered by the surface, which greatly reduces load. Problems caused by the weight of waist tools are reduced, preventing fatigue even when working for a long time. Fits any waist.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)