(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Self-Winding Belt BelBlock, Mounting Parts

Self-Winding Belt BelBlock, Mounting Parts

Standard Unit Price:
507,363 IDR
Days to Ship :
9 Day(s) or more

[Features]
· Use to mount the Tsuyoron safety block.
· Easy to install with FS51 hook on one side and 50 mm loop on the other side.
[Applications]
· Mounting of safety block

Basic Specifications

  • Product Type
    Fall Arrest Block
  • Type
    Rolled Type
  • Trusco Code
    429-9248
  • Mass(g)
    480
  • Remark
    Nylon Rope Size : 14 mm X 1 m
  • Features
    Please use it to mount TSUYORON safety block. It is easy to mount by using FS51 hook on one side and 50 mm Kitsune course on the other side.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
507,363 IDR

Part Number : DR-1000-BP
Days to Ship 9 Day(s) or more
Standard Unit Price 507,363 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fall Arrest Block
  • Type
    Rolled Type
  • Trusco Code
    429-9248
  • Mass(g)
    480
  • Remark
    Nylon Rope Size : 14 mm X 1 m
  • Features
    Please use it to mount TSUYORON safety block. It is easy to mount by using FS51 hook on one side and 50 mm Kitsune course on the other side.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)