(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Safety Belt Mounting Device Screw Clamp

Safety Belt Mounting Device Screw Clamp

Standard Unit Price:
887,740 IDR
Days to Ship :
12 Day(s) or more

[Features]
· Lightweight and compact, so it can be easily operated with one hand.
· Mounting is possible even with the safety belt hook attached.
[Applications]
· Jig for attaching a safety belt to an insert bolt in the ceiling.

(i)Caution

  • For right hand operation.

Basic Specifications

  • Product Type
    Temporary Facility
  • Length x Width(mm)
    81×75
  • Trusco Code
    354-7582
  • Mass(g)
    350
  • Material Quality
    Main body: Steel
  • Compatible Suspension Bolt
    For W3/8
  • Use
    As a safety belt attachment to the insert bolt of ceiling installation.
  • Features
    Lightweight, compact, and easy to operate with one hand. Can be attached even while a safety belt is being worn.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s) or more
887,740 IDR

Part Number : NC-3-BP
Days to Ship 12 Day(s) or more
Standard Unit Price 887,740 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Temporary Facility
  • Length x Width(mm)
    81×75
  • Trusco Code
    354-7582
  • Mass(g)
    350
  • Material Quality
    Main body: Steel
  • Compatible Suspension Bolt
    For W3/8
  • Use
    As a safety belt attachment to the insert bolt of ceiling installation.
  • Features
    Lightweight, compact, and easy to operate with one hand. Can be attached even while a safety belt is being worn.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)