(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pad for Full Harness Safety Belt

Pad for Full Harness Safety Belt

Standard Unit Price:
396,924 IDR
Days to Ship :
1 Day(s)

[Features]
·It is easy to wear, lightweight, and has a shape that does not get in the way.
·It can be fixed with Velcro.
·Lightweight design will not get in the way of work.
·It can be fixed with Velcro in 6 places).

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Belt Related Goods
  • Color
    Black
  • Detail Type
    Thigh Pad (2 pcs 1 Set)
  • JAN Code
    4956133031700
  • Trusco Code
    441-8425
  • Mass(g)
    78
  • Material Quality
    Nylon
  • Compatible Belt Width(mm)
    45
  • Remark
    Dedicated for TSUYORON Harness
  • Features
    Lightweight with good wearability and a shape that will not get in the way. Can be secured with Velcro.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
396,924 IDR

Part Number : RPM10-1-HD
Days to Ship 1 Day(s)
Standard Unit Price 396,924 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt Related Goods
  • Color
    Black
  • Detail Type
    Thigh Pad (2 pcs 1 Set)
  • JAN Code
    4956133031700
  • Trusco Code
    441-8425
  • Mass(g)
    78
  • Material Quality
    Nylon
  • Compatible Belt Width(mm)
    45
  • Remark
    Dedicated for TSUYORON Harness
  • Features
    Lightweight with good wearability and a shape that will not get in the way. Can be secured with Velcro.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)