(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dedicated Gas

Click this image to zoom it.

Move the mouse over the image to zoom

Dedicated Gas

Standard Unit Price:
306,923 IDR
Days to Ship :
1 Day(s)

[Features]
· Dedicated gas for Kotelyzer.
[Applications]
· For soldering work outdoors and on-site.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Related Products
  • Capacity(ml)
    480
  • Mass(g)
    385
  • Trusco Code
    368-8429
  • Features
    Special gas for the KoteLyzer.
  • Use
    For soldering work outdoors or at work locations.
  • Internal Capacity
    1 pc (480 ml)

Details

Catalog

Japanese Only

Part Number
Internal Capacity

Refine by

  • 1 pc (480 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (480 ml)
1 Day(s)
306,923 IDR

Part Number : SK-95
Days to Ship 1 Day(s)
Standard Unit Price 306,923 IDR
Quantity 1 pc (480 ml)

Specificationtitle

  • Product Type
    Related Products
  • Capacity(ml)
    480
  • Mass(g)
    385
  • Trusco Code
    368-8429
  • Features
    Special gas for the KoteLyzer.
  • Use
    For soldering work outdoors or at work locations.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Kotelyzer exclusive gas.

Usage

●For outdoor or business trip soldering work.

Specification

●SPQ(piece):10
●Compatible Iron: SKM-40, SK-50, SKA-50, SKA-60, SKB-60, SKC-60, SK-70, SKA-70, SKB-70, SKC-70, SKD-70

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)