(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Anti-Seismic Chemical Cabinet, Stainless Steel, Vertical 5-Column Drawer Type TK-5

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Anti-Seismic Chemical Cabinet, Stainless Steel, Vertical 5-Column Drawer Type
Part Number: TK-5

Standard Unit Price: 421,846 IDR Special Price 421,846 IDR
Quantity: 1 unit
Days to Ship: 1 Day(s)

[Features]
· 1 row of drawers can store 15 500 ml medicine bottles.
· Prevents secondary disasters during accidents such as earthquakes.
· Handle is made of chemical-resistant ABS resin.
· All-lock mechanism, latch mechanism, topple preventing function included.
· 1 row of drawers can store 15 500 ml medicine bottles.

Specifications of TK-5

  • Width (mm)
    705
  • Height (mm)
    800
  • Depth (mm)
    600
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    20
  • Abstract
    Drawer x 5
  • Installation Type
    For both upper and lower placement
  • Trusco Code
    505-5571
  • Features
    1 row of drawers can store 15 500 ml medicine bottles.
  • Mass(kg)
    48
  • Drawer internal width(mm)
    109
  • Drawer internal depth(mm)
    472
  • Drawer internal height(mm)
    700
  • Accessory
    Tray x 15 Partitions x 60 Keys x 2 Pcs, Vertical Connection Bracket x 4 Pcs, Floor/Wall Fixing Bracket x 5 Pcs, Truss Screw x 18 Pcs, Nail: 5 Pcs

Please check the type/dimensions/specifications of the part TK-5 in the Anti-Seismic Chemical Cabinet, Stainless Steel, Vertical 5-Column Drawer Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)