(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Boot Locker (with Door)

Stainless Steel Boot Locker (with Door)

Standard Unit Price:
54,196,154 IDR-
Days to Ship :
Quote

[Features]
· A rust-resistant and durable boot locker entirely made of stainless steel.
[Applications]
· For research facilities, cleanrooms, food factories, etc.

Basic Specifications

  • Height (mm)
    1950
  • Depth (mm)
    380
  • Product Type
    Warehouse
  • Effective Dimensions per Box: Opening Width(mm)
    254
  • Effective Dimensions per Box: Depth(mm)
    359
  • Effective Dimensions per Box: Height(mm)
    447
  • Features
    A rust-resistant and durable boot locker entirely made of stainless steel.
  • Application
    For research facilities, cleanrooms, food factories, etc.
  • Specifications
    With Lock, with Shelf
  • Material
    Stainless Steel (SUS304)
  • 1 unit
Part Number

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1480
  • Clear
Details Type

Refine by

  • For 12 people / 3 rows, 4 levels
  • For 20 People / 5 Rows 4 Levels
  • Clear
Trusco Code

Refine by

  • 458-9564
  • 458-9556
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
For 12 people / 3 rows, 4 levels
458-9556
Quote
54,196,154 IDR

Part Number : TSNG-12-34T
Days to Ship Quote
Standard Unit Price 54,196,154 IDR
Quantity 1 unit

Specificationtitle

  • Width (mm)
    900
  • Height (mm)
    1950
  • Depth (mm)
    380
  • Product Type
    Warehouse
  • Details Type
    For 12 people / 3 rows, 4 levels
  • Effective Dimensions per Box: Opening Width(mm)
    254
  • Effective Dimensions per Box: Depth(mm)
    359
  • Effective Dimensions per Box: Height(mm)
    447
  • Trusco Code
    458-9556
  • Features
    A rust-resistant and durable boot locker entirely made of stainless steel.
  • Application
    For research facilities, cleanrooms, food factories, etc.
  • Mass(kg)
    80
  • Specifications
    With Lock, with Shelf
  • Material
    Stainless Steel (SUS304)
1 unit
1480
For 20 People / 5 Rows 4 Levels
458-9564
Quote
85,266,000 IDR

Part Number : TSNG-20-54T
Days to Ship Quote
Standard Unit Price 85,266,000 IDR
Quantity 1 unit

Specificationtitle

  • Width (mm)
    1480
  • Height (mm)
    1950
  • Depth (mm)
    380
  • Product Type
    Warehouse
  • Details Type
    For 20 People / 5 Rows 4 Levels
  • Effective Dimensions per Box: Opening Width(mm)
    254
  • Effective Dimensions per Box: Depth(mm)
    359
  • Effective Dimensions per Box: Height(mm)
    447
  • Trusco Code
    458-9564
  • Features
    A rust-resistant and durable boot locker entirely made of stainless steel.
  • Application
    For research facilities, cleanrooms, food factories, etc.
  • Mass(kg)
    128
  • Specifications
    With Lock, with Shelf
  • Material
    Stainless Steel (SUS304)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)