(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
TRUSCO NAKAYAMA, Plastic Pallet (Low Profile)

TRUSCO NAKAYAMA, Plastic Pallet (Low Profile)

Standard Unit Price:
1,294,462 IDR
Days to Ship :
30 Day(s)

A thin pallet made of polypropylene (PP).
[Features]
· With a height of 120 mm, the loading efficiency is increased.
· Lightweight type at 9.5 kg.
[Applications]
· To be used for product storage at factories and companies, or for product distribution.
· Dedicated for flat stacking, cartons and P box (common box for conveying bottles) uniform loading.

Basic Specifications

  • Width (mm)
    1200
  • Depth (mm)
    1000
  • Product Type
    Pallet
  • Material (Main Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum static load (kg)
    2000
  • Specifications
    4-way insertion
  • Maximum Dynamic Load (kg)
    1000
  • Height/Thickness (mm)
    120
  • Details Type
    Single-sided four-way
  • Insertion Hole Dimensions (Frontage side) Width(mm)
    260
  • Insertion Hole Dimensions (Frontage side) Height(mm)
    87
  • Insertion Hole Dimensions (Depth side) Width(mm)
    260
  • Insertion Hole Dimensions (Depth side) Height(mm)
    87
  • Center beam width(mm)
    190
  • Trusco Code
    287-0983
  • Features
    Has a height of 120 mm, which increases the loading efficiency. Lightweight type weighing 9.5 kg.
  • Mass(kg)
    9.5
  • Compatible Device
    Hand Pallet Truck/Forklift
  • Material Details
    Recycled Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
30 Day(s)
1,294,462 IDR

Part Number : TJL-D4-1210E
Days to Ship 30 Day(s)
Standard Unit Price 1,294,462 IDR
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    1200
  • Depth (mm)
    1000
  • Product Type
    Pallet
  • Material (Main Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum static load (kg)
    2000
  • Specifications
    4-way insertion
  • Maximum Dynamic Load (kg)
    1000
  • Height/Thickness (mm)
    120
  • Details Type
    Single-sided four-way
  • Insertion Hole Dimensions (Frontage side) Width(mm)
    260
  • Insertion Hole Dimensions (Frontage side) Height(mm)
    87
  • Insertion Hole Dimensions (Depth side) Width(mm)
    260
  • Insertion Hole Dimensions (Depth side) Height(mm)
    87
  • Center beam width(mm)
    190
  • Trusco Code
    287-0983
  • Features
    Has a height of 120 mm, which increases the loading efficiency. Lightweight type weighing 9.5 kg.
  • Mass(kg)
    9.5
  • Compatible Device
    Hand Pallet Truck/Forklift
  • Material Details
    Recycled Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)