(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pallet Box Fitting Type

Click this image to zoom it.

Move the mouse over the image to zoom

Pallet Box Fitting Type

Standard Unit Price:
21,603,590 IDR-
Days to Ship :
Quote

[Features]
· As it is made to fit the container, they can be stacked safely.
· Safely transport large quantities of bulk loads and irregularly shaped loads.
· Contents can be placed and removed more easily.
[Applications]
· Storage and transport of precision parts, machine parts, etc.
· Storage and transport of fruits and vegetables, food, etc.

Basic Specifications

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet Box
  • Material (Body)
    Polypropylene (PP)
  • Specifications
    4-Way Feed
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    90
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    90
  • Center Block Width(mm)
    190
  • When Folded External Dimension(mm)
    -
  • Specification Details
    Hand Lift Compatible
  • Features
    Containers engage with each other to enable them to be stacked safely. They can be used to transport bulky and irregularly shaped items easily. Contents can be put in and removed with ease.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Height / Thickness (mm)

Refine by

  • 650
  • 1150
  • Clear
Type Details

Refine by

  • 1 surface dump
  • 1 surface hatch
  • Top-Bottom Single-Surface Door
  • Clear
Storage Capacity and Stacking Limit: With Amorphous Contents

Refine by

  • 500 kg X 5 Steps
  • 750 kg x 3 Levels
  • Clear
Storage Capacity and Stacking Limit: With Bulk Contents

Refine by

  • 320 kg X 3 levels
  • 320 kg X 5 levels
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
650
1 surface hatch
750 kg x 3 Levels
320 kg X 3 levels
Quote
21,603,590 IDR

Part Number : BJB-S-1111X65-S11
Days to Ship Quote
Standard Unit Price 21,603,590 IDR
Quantity 1 unit

Specificationtitle

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet Box
  • Material (Body)
    Polypropylene (PP)
  • Specifications
    4-Way Feed
  • Height / Thickness (mm)
    650
  • Type Details
    1 surface hatch
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    90
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    90
  • Center Block Width(mm)
    190
  • When Folded External Dimension(mm)
    -
  • Storage Capacity and Stacking Limit: With Amorphous Contents
    750 kg x 3 Levels
  • Storage Capacity and Stacking Limit: With Bulk Contents
    320 kg X 3 levels
  • Specification Details
    Hand Lift Compatible
  • Features
    Containers engage with each other to enable them to be stacked safely. They can be used to transport bulky and irregularly shaped items easily. Contents can be put in and removed with ease.
  • Mass(kg)
    44
1 unit
650
1 surface dump
500 kg X 5 Steps
320 kg X 5 levels
Quote
22,549,914 IDR

Part Number : BJB-S-1111X65-SD11
Days to Ship Quote
Standard Unit Price 22,549,914 IDR
Quantity 1 unit

Specificationtitle

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet Box
  • Material (Body)
    Polypropylene (PP)
  • Specifications
    4-Way Feed
  • Height / Thickness (mm)
    650
  • Type Details
    1 surface dump
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    90
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    90
  • Center Block Width(mm)
    190
  • When Folded External Dimension(mm)
    -
  • Storage Capacity and Stacking Limit: With Amorphous Contents
    500 kg X 5 Steps
  • Storage Capacity and Stacking Limit: With Bulk Contents
    320 kg X 5 levels
  • Specification Details
    Hand Lift Compatible
  • Features
    Containers engage with each other to enable them to be stacked safely. They can be used to transport bulky and irregularly shaped items easily. Contents can be put in and removed with ease.
  • Mass(kg)
    44
1 unit
1150
Top-Bottom Single-Surface Door
750 kg x 3 Levels
320 kg X 3 levels
Quote
34,026,667 IDR

Part Number : BJB-S-1111X115-UDS11
Days to Ship Quote
Standard Unit Price 34,026,667 IDR
Quantity 1 unit

Specificationtitle

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet Box
  • Material (Body)
    Polypropylene (PP)
  • Specifications
    4-Way Feed
  • Height / Thickness (mm)
    1150
  • Type Details
    Top-Bottom Single-Surface Door
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    90
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    90
  • Center Block Width(mm)
    190
  • When Folded External Dimension(mm)
    -
  • Storage Capacity and Stacking Limit: With Amorphous Contents
    750 kg x 3 Levels
  • Storage Capacity and Stacking Limit: With Bulk Contents
    320 kg X 3 levels
  • Specification Details
    Hand Lift Compatible
  • Features
    Containers engage with each other to enable them to be stacked safely. They can be used to transport bulky and irregularly shaped items easily. Contents can be put in and removed with ease.
  • Mass(kg)
    66

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)