(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
One-way pallet for export

Click this image to zoom it.

Move the mouse over the image to zoom

One-way pallet for export

Standard Unit Price:
3,113,846 IDR
Days to Ship :
Quote

[Features]
· A more environmentally-friendly pallet made from recycled materials.
· Supports flat, uniform stacking.
[Applications]
· Use as a one-way pallet for export or for partial storage.

Basic Specifications

  • Frontage (mm)
    1200
  • Depth (mm)
    1000
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Static Load (kg)
    2000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    150
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    88
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    88
  • Center Block Width(mm)
    190
  • Specified Compatible Equipment
    Hand Pallet Truck/Forklift
  • Specification Details
    Single-sided four-way
  • Material Details
    Recycled Polypropylene (PP)
  • Features
    Pallet using recycled materials for minimal burden on the environment. Product compatible with flat placement and uniform loading.
  • Mass(kg)
    12
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
Quote
3,113,846 IDR

Part Number : JL-D4-1210G-BK
Days to Ship Quote
Standard Unit Price 3,113,846 IDR
Quantity 1 pc.

Specificationtitle

  • Frontage (mm)
    1200
  • Depth (mm)
    1000
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Static Load (kg)
    2000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    150
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    88
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    88
  • Center Block Width(mm)
    190
  • Specified Compatible Equipment
    Hand Pallet Truck/Forklift
  • Specification Details
    Single-sided four-way
  • Material Details
    Recycled Polypropylene (PP)
  • Features
    Pallet using recycled materials for minimal burden on the environment. Product compatible with flat placement and uniform loading.
  • Mass(kg)
    12