(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Towel Rack 12 Pcs

Towel Rack 12 Pcs

Standard Unit Price:
1,413,847 IDR-
Days to Ship :
8 Day(s) or more

Basic Specifications

  • Product Type
    Laundry
  • Body / Option
    Main Body
  • Summary
    For 12 sheets
  • Features
    Choose according to the room and the number of sheets needed.
  • Specifications
    Folding type
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width(mm)

Refine by

  • 455
  • 645
  • Clear
Depth(mm)

Refine by

  • 315
  • 400
  • Clear
Height(mm)

Refine by

  • 605
  • 680
  • Clear
Trusco Code

Refine by

  • 370-0682
  • 370-0674
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
455
315
605
370-0682
8 Day(s) or more
1,413,847 IDR

Part Number : 6WHS-CR
Days to Ship 8 Day(s) or more
Standard Unit Price 1,413,847 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Laundry
  • Body / Option
    Main Body
  • Width(mm)
    455
  • Depth(mm)
    315
  • Height(mm)
    605
  • Trusco Code
    370-0682
  • Mass(g)
    2400
  • Summary
    For 12 sheets
  • Features
    Choose according to the room and the number of sheets needed.
  • Specifications
    Folding type
1 unit
645
400
680
370-0674
8 Day(s) or more
1,476,923 IDR

Part Number : 12H-CR
Days to Ship 8 Day(s) or more
Standard Unit Price 1,476,923 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Laundry
  • Body / Option
    Main Body
  • Width(mm)
    645
  • Depth(mm)
    400
  • Height(mm)
    680
  • Trusco Code
    370-0674
  • Mass(g)
    2700
  • Summary
    For 12 sheets
  • Features
    Choose according to the room and the number of sheets needed.
  • Specifications
    Folding type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)