(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Hanger

Super Hanger

Standard Unit Price:
1,183,077 IDR
Days to Ship :
11 Day(s) or more

[Features]
· Folds up when not in use for compact storage without taking up lots of space.
[Applications]
· Drying rack for small cloths.

Basic Specifications

  • Product Type
    Laundry
  • Body / Option
    Main Body
  • Width(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    595
  • Trusco Code
    368-4661
  • Mass(g)
    2300
  • Summary
    For 20 sheets
  • Features
    Can be folded when not used to save storage space.
  • Specifications
    Folding type
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s) or more
1,183,077 IDR

Part Number : CE-493-000-0
Days to Ship 11 Day(s) or more
Standard Unit Price 1,183,077 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Laundry
  • Body / Option
    Main Body
  • Width(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    595
  • Trusco Code
    368-4661
  • Mass(g)
    2300
  • Summary
    For 20 sheets
  • Features
    Can be folded when not used to save storage space.
  • Specifications
    Folding type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)