(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pipe Straps

Pipe Straps

Standard Unit Price:
6,149,539 IDR-
Days to Ship :
Quote

Hygienic, uses resin-coated pipes to prevent rust. The main body is easy to clean.

Basic Specifications

  • Product Model
    Hanger
  • Depth(mm)
    500
  • Height(mm)
    1800
  • Features
    Uses resin-coated round pipe that is rust-resistant and hygienic. Main body can be easily cleaned.
  • Specifications
    With S Hook
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width(mm)

Refine by

  • 600
  • 900
  • Clear
Trusco Code

Refine by

  • 460-1432
  • 460-1424
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
600
460-1424
Quote
6,149,539 IDR

Part Number : SPT-SH600
Days to Ship Quote
Standard Unit Price 6,149,539 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Hanger
  • Width(mm)
    600
  • Depth(mm)
    500
  • Height(mm)
    1800
  • Trusco Code
    460-1424
  • Mass(g)
    9300
  • Summary
    10-piece
  • Features
    Uses resin-coated round pipe that is rust-resistant and hygienic. Main body can be easily cleaned.
  • Specifications
    With S Hook
1 unit
900
460-1432
Quote
6,570,154 IDR

Part Number : SPT-SH900
Days to Ship Quote
Standard Unit Price 6,570,154 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Hanger
  • Width(mm)
    900
  • Depth(mm)
    500
  • Height(mm)
    1800
  • Trusco Code
    460-1432
  • Mass(g)
    10800
  • Summary
    15-piece
  • Features
    Uses resin-coated round pipe that is rust-resistant and hygienic. Main body can be easily cleaned.
  • Specifications
    With S Hook

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)