(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sash brush

Sash brush

Standard Unit Price:
71,077 IDR
Days to Ship :
1 Day(s)

Sash brush
[Features]
It is easy to remove difficult to collect dirt that has accumulated in the groove of the sash.
[Specification]
Color: Blue/White
Size: Width 70 x Height 177mm x Hair Length: 45mm
Packaging Size: Width 310 x Depth 240 x Height 120mm
Weight Approx. 35g
SPQ: 20 pieces
[Materials]
Handle: Polypropylene-PP, antibacterial processing
Brush: PET

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Dust Removing Hand Brush
  • Color
    Blue/White
  • Body / Option
    Main Body
  • Longitudinal(mm)
    177
  • Side(mm)
    70
  • Mass(g)
    35
  • Trusco Code
    370-0721
  • Features
    This brush easily removes dirt from the grooves of window frames.
  • Material (Handle)
    Polypropylene (PP) (Antibacterial Processing)
  • Material (Shell / Hair)
    PET
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
1 Day(s)
71,077 IDR

Part Number : BR434-000X-MB
Days to Ship 1 Day(s)
Standard Unit Price 71,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dust Removing Hand Brush
  • Color
    Blue/White
  • Body / Option
    Main Body
  • Longitudinal(mm)
    177
  • Side(mm)
    70
  • Mass(g)
    35
  • Trusco Code
    370-0721
  • Features
    This brush easily removes dirt from the grooves of window frames.
  • Material (Handle)
    Polypropylene (PP) (Antibacterial Processing)
  • Material (Shell / Hair)
    PET

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is easy to remove difficult to collect dirt that has accumulated in the groove of the sash.

Specification

●Color:Blue/White
●L x W(mm):177 x 70
●SPQ(piece):20

Materials

●Handle: Polypropylene(PP)(antibacterial processing)
●Brush: PET

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)