(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hand Wiping Mop PC Spare (Mop Head Only)

Hand Wiping Mop PC Spare (Mop Head Only)

Standard Unit Price:
329,385 IDR
Days to Ship :
1 Day(s)

Hand Wiping Mop PC Spare
[Features]
Hand type for dry wiping.
[Specifications]
Product Model: Mop
Mop Type: Dust Mop
Mass: 105g
Amount Of Content: 1 pc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Mop
  • Mop Type
    Dust Mop
  • Other
    Spare
  • Body / Option
    Option
  • Mass(g)
    105
  • Trusco Code
    000-9105
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
329,385 IDR

Part Number : C149-000U-SP
Days to Ship 1 Day(s)
Standard Unit Price 329,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Dust Mop
  • Other
    Spare
  • Body / Option
    Option
  • Mass(g)
    105
  • Trusco Code
    000-9105

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)