(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fitoru Mop P

Click this image to zoom it.

Move the mouse over the image to zoom

Fitoru Mop P

Standard Unit Price:
1,007,693 IDR-
Days to Ship :
1 Day(s) or more

A chemical mop coated with an electrifying material.
[Features]
·Highly durable with rayon blend.
·Pre-applied charging agent.
·It also powerfully catches dust.
[Applications]
·For floor cleaning in large areas such as gymnasiums, floors, and corridors.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Mop
  • Mop Type
    Dust Mop
  • Body / Option
    Main Body
  • Length(mm)
    1480
  • Material (Head)
    Steel
  • Use
    For cleaning the floors of large spaces such as gymnasiums, floors, and corridors.
  • Features
    Chemical mop coated in an anti-static material. Rayon composition is highly durable. Can even catch dust with great power.
  • Material (Handle)
    Steel
  • Material (Shell / Hair)
    Rayon 55%, Cotton 45%
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 640
  • 800
  • 1100
  • Clear
Mass(g)

Refine by

  • 1300
  • 1500
  • 1700
  • Clear
Trusco Code

Refine by

  • 214-8528
  • 214-8510
  • 296-7995
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
640
1300
214-8510
30 Day(s)
1,007,693 IDR

Part Number : C280-050U-MB
Days to Ship 30 Day(s)
Standard Unit Price 1,007,693 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Dust Mop
  • Body / Option
    Main Body
  • Width(mm)
    640
  • Length(mm)
    1480
  • Mass(g)
    1300
  • Trusco Code
    214-8510
  • Material (Head)
    Steel
  • Use
    For cleaning the floors of large spaces such as gymnasiums, floors, and corridors.
  • Features
    Chemical mop coated in an anti-static material. Rayon composition is highly durable. Can even catch dust with great power.
  • Material (Handle)
    Steel
  • Material (Shell / Hair)
    Rayon 55%, Cotton 45%
1 pc.
800
1500
214-8528
1 Day(s)
1,072,308 IDR

Part Number : C280-060U-MB
Days to Ship 1 Day(s)
Standard Unit Price 1,072,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Dust Mop
  • Body / Option
    Main Body
  • Width(mm)
    800
  • Length(mm)
    1480
  • Mass(g)
    1500
  • Trusco Code
    214-8528
  • Material (Head)
    Steel
  • Use
    For cleaning the floors of large spaces such as gymnasiums, floors, and corridors.
  • Features
    Chemical mop coated in an anti-static material. Rayon composition is highly durable. Can even catch dust with great power.
  • Material (Handle)
    Steel
  • Material (Shell / Hair)
    Rayon 55%, Cotton 45%
1 pc.
1100
1700
296-7995
1 Day(s)
1,386,154 IDR

Part Number : C280-090U-MB
Days to Ship 1 Day(s)
Standard Unit Price 1,386,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Dust Mop
  • Body / Option
    Main Body
  • Width(mm)
    1100
  • Length(mm)
    1480
  • Mass(g)
    1700
  • Trusco Code
    296-7995
  • Material (Head)
    Steel
  • Use
    For cleaning the floors of large spaces such as gymnasiums, floors, and corridors.
  • Features
    Chemical mop coated in an anti-static material. Rayon composition is highly durable. Can even catch dust with great power.
  • Material (Handle)
    Steel
  • Material (Shell / Hair)
    Rayon 55%, Cotton 45%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Chemical mop coated with a charging material.
●It is highly durable, combined with rayon. You can also catch dust powerfully.

Usage

●For floor cleaning of wide place such as gym, floor, hallway etc.

Specification

●SPQ(piece):10

Materials

●Handle: Steel
●Head: Steel
●: Rayon 55%, Cotton 45%

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)