(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mop Wringer, Squeezer F6, Squeezer F8

Click this image to zoom it.

Move the mouse over the image to zoom

Mop Wringer, Squeezer F6, Squeezer F8

Standard Unit Price:
876,462 IDR-
Days to Ship :
1 Day(s) or more

[Features]
· Wring out moisture while maintaining a comfortable posture by simply stepping on the plate.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Mop Wringer
  • Body / Option
    Main Body
  • Material (Tank)
    Polypropylene (PP)
  • Material (Roller)
    Polypropylene (PP)
  • Material (Pedal)
    Polypropylene (PP)
  • Features
    You can squeeze in a comfortable posture simply by stepping on the plate.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Detailing Type

Refine by

  • With Hose Holder
  • Clear
Width(mm)

Refine by

  • 235
  • 315
  • Clear
Depth(mm)

Refine by

  • 305
  • 325
  • Clear
Height(mm)

Refine by

  • 220
  • 265
  • Clear
Mass(g)

Refine by

  • 1300
  • 1800
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
With Hose Holder
315
325
265
1800
1 Day(s)
1,091,693 IDR

Part Number : SQ488-000X-MB
Days to Ship 1 Day(s)
Standard Unit Price 1,091,693 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop Wringer
  • Detailing Type
    With Hose Holder
  • Body / Option
    Main Body
  • Width(mm)
    315
  • Depth(mm)
    325
  • Height(mm)
    265
  • Mass(g)
    1800
  • Trusco Code
    303-6081
  • Material (Tank)
    Polypropylene (PP)
  • Material (Roller)
    Polypropylene (PP)
  • Material (Pedal)
    Polypropylene (PP)
  • Features
    You can squeeze in a comfortable posture simply by stepping on the plate.
1 pc.
-
235
305
220
1300
12 Day(s)
876,462 IDR

Part Number : SQ503-000X-MB
Days to Ship 12 Day(s)
Standard Unit Price 876,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop Wringer
  • Detailing Type
    -
  • Body / Option
    Main Body
  • Width(mm)
    235
  • Depth(mm)
    305
  • Height(mm)
    220
  • Mass(g)
    1300
  • Trusco Code
    303-6090
  • Material (Tank)
    Polypropylene (PP)
  • Material (Roller)
    Polypropylene (PP)
  • Material (Pedal)
    Polypropylene (PP)
  • Features
    You can squeeze in a comfortable posture simply by stepping on the plate.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)